StarTech.com

Dual-Port USB Car Charger - 24W/4.8A - Black

Charge two tablets simultaneously, in your car

Product ID: USB2PCARBKS

  • Ensure all your mobile devices are charged while you're commuting
  • Deliver the fastest possible power output required for each connected device - up to a total of 24 watts (4.8 amps) shared between both ports
  • Charge almost any mobile device that supports USB Battery Charging Specification 1.2
19,99 € EUR exc VAT
21,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector A 1 - Automobile Cigarette Lighter (12V AUX)
Connector B 2 - USB Type-A (4 pin) USB 2.0 Female
Power
Input Current 2 ~ 1A
Input Voltage 12 ~ 24 DC
Output Current Port 1 - 2.4A
Port 2 - 2.4A
Output Voltage 5 DC
Physical Characteristics
Color Black
Product Height 2.5 cm [1 in]
Product Length 75 mm [3 in]
Product Width 38 mm [1.5 in]
Weight of Product 26 g [0.9 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 13 cm [5.1 in]
Package Width 70 mm [2.8 in]
Shipping (Package) Weight 44 g [1.6 oz]
What's in the Box
Included in Package 1 - 2 Port USB Car Charger

Certifications

Related Products

Dual-Port USB Car Charger - 17W/3.4A - Black
USB2PCARBK
Dual-Port USB Car Charger - 17W/3.4A - Black

Charge your tablet and your cell phone simultaneously, in your car

17,99 € exc VAT
19,43 € inc VAT
Dual-Port Car Charger - USB with Built-in Micro-USB Cable - Black
USBUB2PCARB
Dual-Port Car Charger - USB with Built-in Micro-USB Cable - Black

Charge two tablets simultaneously, using your car charge port and our high-powered charger

19,99 € exc VAT
21,59 € inc VAT
Dual-Port USB Car Charger - 24W/4.8A - White
USB2PCARWHS
Dual-Port USB Car Charger - 24W/4.8A - White

Charge two tablets simultaneously, in your car

19,99 € exc VAT
21,59 € inc VAT
Dual-port USB car charger - 17W/3.4A - white
USB2PCARWH
Dual-port USB car charger - 17W/3.4A - white

Charge your tablet and your cell phone simultaneously, in your car

17,99 € exc VAT
19,43 € inc VAT
Dual-Port Car Charger with Lightning Cable and USB 2.0 Port - Black
USBLT2PCARB
Dual-Port Car Charger with Lightning Cable and USB 2.0 Port - Black

Charge two iPad tablets simultaneously, using your car charge port and our high-powered charger

44,99 € exc VAT
48,59 € inc VAT
Dual-Port Car Charger - USB with Built-in Lightning Cable - White
USBLT2PCARW
Dual-Port Car Charger - USB with Built-in Lightning Cable - White

Charge two iPad® tablets simultaneously, in your car

44,99 € exc VAT
48,59 € inc VAT

Accessories