Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comDual-Port USB Car Charger - 24W/4.8A - White
Charge two tablets simultaneously, in your car
Product ID: USB2PCARWHS
- Ensure all your mobile devices are charged while you're commuting
- Deliver the fastest possible power output required for each connected device - up to a total of 24 watts (4.8 amps) shared between both ports
- Charge almost any mobile device that supports USB Battery Charging Specification 1.2
Not Available
May be in stock with partners
From a Partner
Support
Overview
This 2-port car charger lets you charge two mobile devices simultaneously, while you’re driving.
High-powered charging
The charger can deliver 24 watts of power in total, sharing 4.8 amps of power between both ports. This means that you can charge two tablets at the same time.
Shared power output
The dual-port charger features Smart IC technology, which enables it to identify what type of device is connected to each port. By recognizing the attached device, the charger delivers the optimal charge that's specific to each device.
One charger for all of your mobile devices, compatible with most phones and tablets
The charger supports USB Battery Charging Specification 1.2, which ensures compatibility with a broad range of mobile devices, including the Apple iPhone and iPad, the Microsoft® Surface™ tablet, the Samsung Galaxy Tab™, Nexus™ phones and more.
When you’re traveling with a passenger, this means that you can charge their device as well as yours, and ensure that both of your mobile devices are ready when you arrive.
The USB2PCARWHS is backed by StarTech.com's 2-year warranty to ensure dependable performance.
Applications
Charge two tablets at once
Charge two phones at once
Charge one phone and one tablet at the same time
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V933805 | |
UPC Code | 065030866064 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Connector(s) | ||
Connector A | 1 - Automobile Cigarette Lighter (12V AUX) | |
Connector B | 2 - USB Type-A (4 pin) USB 2.0 Female | |
Power | ||
Input Current | 2 ~ 1A | |
Input Voltage | 12 ~ 24 DC | |
Output Current | Port 1 - 2.4A Port 2 - 2.4A |
|
Output Voltage | 5 DC | |
Physical Characteristics | ||
Color | White | |
Product Height | 25.6 mm [1 in] | |
Product Length | 78 mm [3.1 in] | |
Product Weight | 26 g [0.9 oz] | |
Product Width | 37.6 mm [1.5 in] | |
Packaging Information | ||
Shipping (Package) Weight | 90 g [3.2 oz] | |
What's in the Box | ||
Included in Package | 1 - 2 Port White USB Car Charger |
Related Products
Dual-Port USB Car Charger - 24W/4.8A - Black
Charge two tablets simultaneously, in your car
Dual-port USB car charger - 17W/3.4A - white
Charge your tablet and your cell phone simultaneously, in your car
Dual-port USB car charger - 17W/3.4A - black
Charge your tablet and your cell phone simultaneously, in your car
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USB2PCARWHS_Datasheet.pdf
English
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+