StarTech.com

Dual-Port USB Wall Charger - International Travel - 17W/3.4A - White

Charge your tablet and your phone simultaneously, almost anywhere around the world

Product ID: USB2PACWH

  • 1x 2.4A USB 2.0 port
  • 1x 1A USB 2.0 port
  • Universal Power Adapter (NA/UK/EU/AUS) included
  • Compact design
30,99 € EUR exc VAT
33,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Connector A 1 - NEMA 1-15 Power (North America) Plug
1 - BS 1363 Power (UK) Plug
1 - CEE 7/16 Power (Europlug) Plug
1 - AS/NZS 3112 Power (Australia) Plug
Connector B 2 - USB Type-A (4 pin) USB 2.0 Female
Power
Input Current 0.5A Max
Input Voltage 100 - 240 AC
Output Current Port 1 - 1A Port 2 - 2.4A
Output Voltage 5 DC
Physical Characteristics
Color White
Weight of Product 120 g [4.2 oz]
Packaging Information
Package Height 51 mm [2 in]
Package Length 21.1 cm [8.3 in]
Package Quantity 1
Package Width 82 mm [3.2 in]
Shipping (Package) Weight 161 g [5.7 oz]
What's in the Box
Included in Package 1 - 2 Port USB Wall Charger
1 - Universal Power Adapter (NA/UK/EU/AUS)

Certifications

Related Products

USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - Black
USBLT3MB
USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - Black

Charge and Sync your Apple® Lightning-equipped devices over longer distances

26,99 € exc VAT
29,15 € inc VAT
USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - White
USBLT3MW
USB to Lightning Cable - Apple MFi Certified - Long - 3 m (10 ft.) - White

Charge and Sync your Apple® Lightning-equipped devices over longer distances

26,99 € exc VAT
29,15 € inc VAT
Micro-USB Cable - M/M - 2m
USBAUB2MBK
Micro-USB Cable - M/M - 2m

Charge and Sync your Micro USB-equipped Smartphone or Tablet over longer distances

5,99 € exc VAT
6,47 € inc VAT
Dual-Port USB Wall Charger - International Travel - 17W/3.4A - Black
USB2PACBK
Dual-Port USB Wall Charger - International Travel - 17W/3.4A - Black

Charge your tablet and your phone simultaneously

30,99 € exc VAT
33,47 € inc VAT