StarTech.com

Slim Micro USB 3.0 Cable - M/M - 15cm (6in)

Minimize clutter and position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, flexible cable

Product ID: USB3AUB15CMS

  • Slim cable construction – outer diameter (OD) of 4.8mm
  • Redesigned, thin Micro USB 3.0 connector molding
  • Short 15cm / 6in cable length
View More
  • Supports USB 3.0 data transfer rates up to 5Gbps
  • Cable and connectors are compliant with USB 3.0 SuperSpeed specifications
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded connectors with strain relief
7,99 € EUR exc VAT
8,63 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Male
Physical Characteristics
Cable Length 15 cm [5.9 in]
Color Black
Connector Style Straight
Product Length 15 cm [5.9 in]
Weight of Product 0 g [0 oz]
Wire Gauge 26/32 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.2 cm [8.7 in]
Package Quantity 1
Package Width 12.4 cm [4.9 in]
Shipping (Package) Weight 31 g [1.1 oz]
What's in the Box
Included in Package 1 - 15cm (6in) Slim SuperSpeed USB 3.0 A to Micro B Cable - M/M

Certifications

Related Products

Slim Micro USB 3.0 Cable - M/M - 0.5m (20in)
USB3AUB50CMS
Slim Micro USB 3.0 Cable - M/M - 0.5m (20in)

Minimize clutter and position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, flexible cable

9,99 € exc VAT
10,79 € inc VAT
Slim Micro USB 3.0 Cable - M/M - 1m (3ft)
USB3AUB1MS
Slim Micro USB 3.0 Cable - M/M - 1m (3ft)

Position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, more flexible cable

11,99 € exc VAT
12,95 € inc VAT
Slim Micro USB 3.0 Cable - M/M - 2m (6ft)
USB3AUB2MS
Slim Micro USB 3.0 Cable - M/M - 2m (6ft)

Position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, more flexible cable

13,99 € exc VAT
15,11 € inc VAT