StarTech.com

1 ft SuperSpeed USB 3.0 Cable A to Micro B

Connect a USB 3.0 Micro USB External Hard drive to your computer

Product ID: USB3SAUB1

  • 1x USB 3.0 A male connector
  • 1x USB 3.0 Micro-B male connector
  • Shielded Twisted Pair (STP) design prevents electro-magnetic interference (EMI)
View More
  • Supports USB 3.0 data transfer rates up to 5Gbps
  • Molded connectors with strain relief
  • Aluminum-Mylar Foil with Braided Shielding
8,99 € EUR exc VAT
9,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Male
Physical Characteristics
Cable Length 0.3 m [1 ft]
Color Blue
Product Height 0.000
Product Length 0.3 m [1 ft]
Product Width 0.000
Weight of Product 23 g [0.8 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 9 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 33 g [1.2 oz]
What's in the Box
Included in Package 1 - 1 ft SuperSpeed USB 3.0 Cable A to Micro B

Certifications

Related Products

6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXTAA6
6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your USB 3.0 SuperSpeed cable an additional 6 feet

9,99 € exc VAT
10,79 € inc VAT