StarTech.com

1m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M

Connect USB 3.0 devices, even in hard to reach areas and tight spaces

Product ID: USB3SAB1MRA

  • 1x Right-angled USB 3.0 'A' male connector
  • 1x USB 3.0 'B' male connector
  • Designed and constructed to SuperSpeed USB 3.0 Specifications
View More
  • High quality Shielded Twisted Pair (STP) construction
  • Data transfer rates up to 5Gbps
  • Molded connectors with strain relief
  • Backward compatible with USB 2.0
8,99 € EUR exc VAT
9,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Foil shielded twisted pair
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-B (9 pin) USB 3.0 Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight to Right Angle
Product Height 1.4 cm [0.6 in]
Product Length 1 m [3.3 ft]
Product Width 11 mm [0.4 in]
Weight of Product 48 g [1.7 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 15 mm [0.6 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 56 g [2 oz]
What's in the Box
Included in Package 1 - 1m Black SuperSpeed USB 3.0 Cable Right Angle A to B - M/M

Certifications

Related Products

3m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M
USB3SAB3MRA
3m Black SuperSpeed USB 3.0 Cable - Right Angle A to B - M/M

Connect USB 3.0 devices, even in hard to reach areas and tight spaces

10,99 € exc VAT
11,87 € inc VAT