StarTech.com

1m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your SuperSpeed USB 3.0 cable by up to an additional meter

Product ID: USB3SEXT1MBK

  • 1x USB ‘A’ Male Connector
  • 1x USB ‘A’ Female Connector
  • Designed and constructed to SuperSpeed USB 3.0 Specifications
View More
  • High quality Shielded Twisted Pair (STP) construction
  • Data transfer rates up to 5Gbps
  • Backward compatible with USB 2.0
8,99 € EUR exc VAT
9,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Foil shielded twisted pair
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB Type-A (9 pin) USB 3.0 Female
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Product Length 1 m [3.3 ft]
Weight of Product 48 g [1.7 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 22.6 cm [8.9 in]
Package Quantity 1
Package Width 19 cm [7.5 in]
Shipping (Package) Weight 56 g [2 oz]
What's in the Box
Included in Package 1 - 1 m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F

Certifications

Related Products

5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F
USB3SEXT5DSK
5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F

Extend a USB 3.0 port from the back of your computer to your desktop

13,99 € exc VAT
15,11 € inc VAT
1m Blue SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXT1M
1m Blue SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your SuperSpeed USB 3.0 cable by up to an additional meter

8,99 € exc VAT
9,71 € inc VAT