StarTech.com

1m (3ft) Certified SuperSpeed USB 3.0 A to Micro B Cable - M/M

Connect your Micro-B USB 3.0 devices, with this high-quality USB 3.0 certified cable

Product ID: USB3CAUB1M

  • 1x USB 'A' male connector
  • 1x USB Micro-B male connector
  • USB-IF Certified SuperSpeed USB 3.0
View More
  • Supports high-speed data transfer rates of up to 480 Mbps
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded connectors with strain relief
12,99 € EUR exc VAT
14,03 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Length 1 m [3.3 ft]
Weight of Product 49 g [1.7 oz]
Wire Gauge 24/28 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 58 g [2 oz]
What's in the Box
Included in Package 1 - 1m SuperSpeed USB 3.0 Certified A to Micro B Cable - M/M

Certifications

Related Products

1m (3ft) Certified SuperSpeed USB 3.0 A to B Cable - M/M
USB3CAB1M
1m (3ft) Certified SuperSpeed USB 3.0 A to B Cable - M/M

Connect your USB 3.0 devices with this high-quality USB 3.0 certified cable

10,99 € exc VAT
11,87 € inc VAT
2m (6 ft) Certified SuperSpeed USB 3.0 A to B Cable - M/M
USB3CAB2M
2m (6 ft) Certified SuperSpeed USB 3.0 A to B Cable - M/M

Connect your USB 3.0 devices, with this high-quality USB 3.0 certified cable

13,99 € exc VAT
15,11 € inc VAT