StarTech.com

Slim Micro USB 3.0 Cable - M/M - 0.5m (20in)

Minimize clutter and position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, flexible cable

Product ID: USB3AUB50CMS

  • Slim cable construction – outer diameter (OD) of 4.8mm
  • Redesigned, thin Micro USB 3.0 connector molding
  • Supports USB 3.0 data transfer rates up to 5Gbps
View More
  • Cable and connectors are compliant with USB 3.0 SuperSpeed specifications
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded connectors with strain relief
9,99 € EUR exc VAT
10,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Male
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Connector Style Straight
Product Length 0.5 m [1.6 ft]
Weight of Product 0 g [0 oz]
Wire Gauge 26/32 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.3 cm [4.8 in]
Shipping (Package) Weight 45 g [1.6 oz]
What's in the Box
Included in Package 1 - 0.5m (20in) Slim SuperSpeed USB 3.0 A to Micro B Cable - M/M

Certifications

Related Products

Slim Micro USB 3.0 Cable - M/M - 15cm (6in)
USB3AUB15CMS
Slim Micro USB 3.0 Cable - M/M - 15cm (6in)

Minimize clutter and position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, flexible cable

7,99 € exc VAT
8,63 € inc VAT
Slim Micro USB 3.0 Cable - M/M - 15cm (6in)
USB3AUB15CMS
Slim Micro USB 3.0 Cable - M/M - 15cm (6in)

Minimize clutter and position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, flexible cable

7,99 € exc VAT
8,63 € inc VAT
Slim Micro USB 3.0 Cable - M/M - 1m (3ft)
USB3AUB1MS
Slim Micro USB 3.0 Cable - M/M - 1m (3ft)

Position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, more flexible cable

11,99 € exc VAT
12,95 € inc VAT
Slim Micro USB 3.0 Cable - M/M - 2m (6ft)
USB3AUB2MS
Slim Micro USB 3.0 Cable - M/M - 2m (6ft)

Position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, more flexible cable

13,99 € exc VAT
15,11 € inc VAT
Slim Micro USB 3.0 Cable - M/M - 3m (10ft)
USB3AUB3MS
Slim Micro USB 3.0 Cable - M/M - 3m (10ft)

Position your USB 3.0 Micro devices near your desktop or laptop easily, with a thin, more flexible cable

17,99 € exc VAT
19,43 € inc VAT