StarTech.com

0.5m (1.5ft) Black SuperSpeed USB 3.0 Cable A to Micro B - M/M

Connect a USB 3.0 Micro USB external hard drive to your computer

Product ID: USB3AUB50CMB

  • Cable and connectors are compliant with USB 3.0 SuperSpeed specifications
  • Supports USB 3.0 data transfer rates up to 5Gbps
  • Aluminum-Mylar Foil with Braided Shielding
  • Molded connectors with strain relief
9,99 € EUR exc VAT
10,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Male
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Connector Style Straight
Product Height 0.8 cm [0.3 in]
Product Length 0.5 m [1.6 ft]
Product Width 16 mm [0.6 in]
Weight of Product 31 g [1.1 oz]
Wire Gauge 28 AWG
Packaging Information
Package Height 7 mm [0.3 in]
Package Length 22 cm [8.7 in]
Package Quantity 1
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 38 g [1.3 oz]
What's in the Box
Included in Package 1 - 0.5m Black SuperSpeed USB 3.0 Cable A to Micro B - M/M

Certifications

Related Products

SuperSpeed USB 3.0 Cable A to Micro B
USB3SAUB1
1 ft SuperSpeed USB 3.0 Cable A to Micro B

Connect a USB 3.0 Micro USB External Hard drive to your computer

8,99 € exc VAT
9,71 € inc VAT