Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com5 ft Black Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F
Extend a USB 3.0 port from the back of your computer to your desktop
Product ID: USB3SEXT5DKB
- Designed and constructed to SuperSpeed USB 3.0 Specifications
- High quality Shielded Twisted Pair (STP) construction
- Data transfer rates up to 5Gbps
- Backward compatible with USB 2.0
The USB3SEXT5DKB Black Desktop USB 3.0 Extension Cable connects to an available USB female port on a Mac® or PC computer, allowing you to relocate the USB (female) port up to 5-feet away from the computer case. By extending the USB 3.0 port away from the computer case, you can situate a USB 3.0 port from the computer in a more practical spot, such as on top of the computer case or on a desktop.
The extension cable features high quality Shielded Twisted Pair (STP) construction, helping to prevent electro-magnetic interference and ensuring reliable data communication.
A perfect solution for accessing digital cameras, MP3 players, USB flash drives or other external USB storage devices, the USB 3.0 male to female A-A Cable is backed by StarTech.com's Lifetime Warranty.
Applications
- Add easier access to a USB 3.0 port, to plug in your USB flash drives, cameras, Smartphones, Tablets, and storage devices
- Extend your connection between USB 3.0 devices by up to 5-feet
The StarTech.com Advantage
- Position your USB 3.0 devices as needed on your desktop
- Guaranteed reliability
Product Numbers
UPC Code
065030857666
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 3.0 - 5 Gbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-A (9 pin) USB 3.0 Male | |
Connector B | 1 - USB Type-A (9 pin) USB 3.0 Female | |
Physical Characteristics | ||
Cable Length | 1.5 m [5 ft] | |
Color | Black | |
Connector Style | Straight | |
Product Height | 28.5 mm [1.1 in] | |
Product Length | 1.5 m [5 ft] | |
Product Weight | 134 g [4.7 oz] | |
Product Width | 44 mm [1.7 in] | |
Wire Gauge | 28 AWG | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 139 g [4.9 oz] | |
What's in the Box | ||
Included in Package | 1 - 5 ft Black Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F |
Related Products
5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F
Extend a USB 3.0 port from the back of your computer to your desktop
6 ft Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
Extend your USB 3.0 SuperSpeed cable by up to an additional 6 feet
Product Support
Data Sheets
-
USB3SEXT5DKB_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Letter of Conformity (LOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+