StarTech.com

Slim Micro-USB 3.0 Cable - M/M - Left-Angle Micro USB - 2m (6ft)

Position your USB 3.0 Micro devices with less clutter and according to your configuration needs, with a thin, more flexible cable

Product ID: USB3AU2MLS

  • Position your USB 3.0 devices as needed throughout your workspace
  • Connect to your device even in hard to reach areas and tight spaces
  • Charge and sync your mobile devices without removing the protective case
13,99 € EUR exc VAT
15,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-A (9 pin) USB 3.0 Male
Connector B 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Male
Physical Characteristics
Cable Length 2 m [6.6 ft]
Color Black
Connector Style Straight to Left Angle
Product Length 2 m [6.6 ft]
Weight of Product 0.1 g [0 oz]
Wire Gauge 26/32 AWG
Packaging Information
Package Height 20 mm [0.8 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 106 g [3.7 oz]
What's in the Box
Included in Package 1 - 2m Left-Angle Slim Micro-USB 3.0 Cable

Certifications

Related Products

Slim Micro-USB 3.0 Cable - M/M - Right-Angle Micro USB - 2m (6ft)
USB3AU2MRS
Slim Micro-USB 3.0 Cable - M/M - Right-Angle Micro USB - 2m (6ft)

Position your USB 3.0 Micro devices with less clutter and according to your configuration needs, with a thin, more flexible cable

13,99 € exc VAT
15,11 € inc VAT
Slim Micro USB 3.0 Cable - M/M - 2m (6ft)
USB3AUB2MS
Slim Micro USB 3.0 Cable - M/M - 2m (6ft)

Position your USB 3.0 Micro devices near your desktop or laptop computer easily, with a thin, more flexible cable

13,99 € exc VAT
15,11 € inc VAT