Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comUSB-C to USB-B Cable - M/M - 1m (3ft) - USB 2.0
Connect USB 2.0 USB-B devices to your USB-C host
Product ID: USB2CB1M
- Simple connections through a reversible USB Type-C™ connector, which plugs into your device with either side facing up
- Guaranteed reliability with our lifetime warranty
- Thunderbolt 3 port compatible
Not Available
May be in stock with partners
From a Partner
Support
Overview
Need to connect your USB-B device to a USB-C™ device? This 1m USB-C to USB-B cable is the perfect solution. It's also compatible with Thunderbolt™ 3 ports.
Connect your older USB 2.0 peripheral devices, such as your printer or external hard drive, to newer computers, with data transfer speeds of up to 480 Mbps.
The USB2CB1M from StarTech.com comes with a lifetime warranty for guaranteed reliability.
Applications
Connect older USB 2.0 devices to a USB 3.1 capable laptop or desktop computer
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V933574 | |
UPC Code | 065030861793 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 2.0 - 480 Mbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-C (24-pin) USB 2.0 Male | |
Connector B | 1 - USB B (4 pin) Male | |
Physical Characteristics | ||
Cable Length | 1 m [3.3 ft] | |
Color | Black | |
Connector Style | Straight | |
Product Height | 10 mm [0.4 in] | |
Product Length | 1 m [3.3 ft] | |
Product Weight | 29 g [1 oz] | |
Product Width | 11 mm [0.4 in] | |
Packaging Information | ||
Package Quantity | 1 | |
Shipping (Package) Weight | 34 g [1.2 oz] | |
What's in the Box | ||
Included in Package | 1 - 1m USB 2.0 USB-C to USB-B Cable |
Related Products
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0
Connect your USB Type-C devices to your laptop or desktop computer
USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
Connect your USB Type-C devices
USB-C to USB-B Printer Cable - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps)
Connect USB 3.1 or 3.0 USB-B devices to your USB-C tablet or laptop or computer
USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)
Connect USB Micro-B devices to your USB-C host, using this durable 1-meter cable
USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified
Connect your USB Type-C laptop to a USB legacy peripheral device, with this durable adapter
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
Connect your USB Type-C devices to your laptop or desktop computer
Product Support
Drivers & Downloads
Compliance Letter(s):
Data Sheet(s)
- USB2CB1M_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
USB-C is a type of USB connector that is capable of supporting the following:
- Data transfer speeds up to 10Gbps, if you use USB 3.1.
- Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
- Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).
If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.
Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+