StarTech.com

USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 2.0

Charge and sync your USB 2.0 Micro-B devices from a USB-C host

Product ID: USB2CUB1M

  • Simple connections through a reversible USB Type-C connector, which plugs into your device with either side facing up
  • Guaranteed reliability with our lifetime warranty
  • Thunderbolt 3 port compatible
11,99 € EUR exc VAT
12,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Connector B 1 - USB Micro-B (5 pin) Male
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Length 1 m [3.3 ft]
Weight of Product 20 g [0.7 oz]
Packaging Information
Package Height 8 mm [0.3 in]
Package Length 22.5 cm [8.9 in]
Package Quantity 1
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 25 g [0.9 oz]
What's in the Box
Included in Package 1 - 1m USB 2.0 USB-C to Micro-B Cable

Certifications

Related Products

USB-C to USB-B Cable - M/M - 1m (3ft) - USB 2.0
USB2CB1M
USB-C to USB-B Cable - M/M - 1m (3ft) - USB 2.0

Connect USB 2.0 USB-B devices to your USB-C host

19,99 € exc VAT
21,59 € inc VAT
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0
USB2AC1M
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0

Connect your USB Type-C devices to your laptop or desktop computer

11,99 € exc VAT
12,95 € inc VAT
USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
USB31CC1M
USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified

Connect your USB Type-C devices

24,99 € exc VAT
26,99 € inc VAT
USB-C to USB-B Printer Cable - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps)
USB31CB1M
USB-C to USB-B Printer Cable - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps)

Connect USB 3.1 or 3.0 USB-B devices to your USB-C tablet or laptop or computer

24,99 € exc VAT
26,99 € inc VAT
USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)
USB31CUB1M
USB-C to Micro-B Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps)

Connect USB Micro-B devices to your USB-C host, using this durable 1-meter cable

17,99 € exc VAT
19,43 € inc VAT
USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified
USB31CAADP
USB-C to USB-A Adapter Cable - M/F - 6in - USB 3.0 - USB-IF Certified

Connect your USB Type-C laptop to a USB legacy peripheral device, with this durable adapter

14,99 € exc VAT
16,19 € inc VAT
3 ft. (1 m) USB to USB-C Cable - M/M
USB31AC1M
3 ft. (1 m) USB to USB-C Cable - M/M

USB-A to USB-C™ Cable | USB-IF Certified | USB 3.1 (10Gbps)

15,99 € exc VAT
17,27 € inc VAT