Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comUSB-C to USB-C Cable - M/M - 3 m (10 ft.) - USB 2.0
Charge and sync your USB Type-C mobile devices, over longer distances
Product ID: USB2CC3M
- Offers 3 meters in cable length for convenient and flexible positioning of your USB-C mobile devices
- Convenient, reversible USB-C connector makes every connection easy
- Guaranteed reliability with our lifetime warranty
This USB-C™ to USB-C cable makes it easy to charge and sync USB Type-C™ devices, such as the Samsung Galaxy S8, S8+, Nexus™ 6P, and 5X phones, using the USB-C port on your computer.
The cable is also compatible with Thunderbolt™ 3 ports, which means you can charge and sync your USB-C mobile devices using your Thunderbolt 3 laptop.
Charge and sync your mobile devices over longer distances
The 3-meter cable gives you the extra length you need to overcome distance restrictions and stay connected. You can charge and sync your USB-C mobile device, in almost any environment. Even while you’re taking notes in a boardroom, catching up on emails in your hotel room, or reading in a coffee shop, your mobile device will reach your computer or wall charger more comfortably.
Power your laptop
With up to 3A of power output, you can use this USB Type-C cable to power a USB-C laptop, such as your Apple MacBook or Chromebook Pixel™. Simply connect the cable to your USB-C laptop and to a USB-C wall charger.
Keep the cable as a spare while you’re traveling
Replace the USB-C cable that came with your device, or keep one as a spare while you’re traveling, so that all of your devices will be ready to use whenever you need them while you’re on the road.
The USB2CC3M from StarTech.com is backed by a lifetime warranty for guaranteed reliability.
Applications
- Charge and sync your USB-C mobile digital devices from the USB-C port on your laptop
- Charge your USB-C devices using a USB-C wall charger
Product Numbers
Ingram Switzerland
V934135
UPC Code
065030865647
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Cable Jacket Type | PVC - Polyvinyl Chloride | |
Cable Shield Type | Aluminum-Mylar Foil with Braid | |
Connector Plating | Nickel | |
Performance | ||
Type and Rate | USB 2.0 - 480 Mbit/s | |
Connector(s) | ||
Connector A | 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male | |
Connector B | 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male | |
Power | ||
Power Delivery | 60W | |
Physical Characteristics | ||
Cable Length | 3 m [9.8 ft] | |
Color | Black | |
Connector Style | Straight | |
Product Height | 0 cm [0 in] | |
Product Length | 3 m [9.8 ft] | |
Product Width | 0 m [0 ft] | |
Weight of Product | 96 g [3.4 oz] | |
Wire Gauge | 23/28 AWG | |
Packaging Information | ||
Package Height | 5 mm [0.2 in] | |
Package Length | 22 cm [8.7 in] | |
Package Width | 12 cm [4.7 in] | |
Shipping (Package) Weight | 100 g [3.5 oz] | |
What's in the Box | ||
Included in Package | 1 - USB-C cable |
Related Products
USB-C Cable - M/M - 0.5 m - USB 2.0
Charge your USB 2.0 USB-C devices, with reduced clutter
USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0 - USB-IF Certified
Charge your USB 2.0 USB-C devices, such as your MacBook or Chromebook, from a USB-C AC wall charger
USB-C Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified
Charge your USB 2.0 USB-C devices, over longer distances
Right-Angle USB-C Cable - M/M - 1 m (3 ft.) - USB 2.0
Charge and sync your USB Type-C mobile devices, with the cable out of the way
Product Support
Data Sheets
-
USB2CC3M_Datasheet.pdf
- Language: English
Frequently Asked Questions
Before You Buy
USB-C is a type of USB connector that is capable of supporting the following:
- Data transfer speeds up to 10Gbps, if you use USB 3.1.
- Bi-directional power delivery up to 100W, if both the USB host connection and the device support it.
- Alternate modes, which deliver different types of data at different speeds. For example, DisplayPort Alternate Mode (DP Alt Mode).
If using Thunderbolt 3 over USB-C, the connection is capable of additional features. For example, Thunderbolt 3 is capable of 40Gbps of total bandwidth. For more information, refer to the following FAQ: https://www.startech.com/faq/thunderbolt-3-port-capabilities.
Not all USB-C ports or devices are capable of supporting all of the features listed above, or all of the features at the maximum capabilities. If you require a specific USB-C feature, your USB host connection, cables, and device must all support the feature that you require. For more information about whether your components support specific USB-C features, refer to the information provided by the manufacturers.
Copy Link
Was this information helpful? Yes No
To use all of the features of this USB-C device, it is required that all of the following components support USB Power Delivery 2.0:
- The USB-C host connection.
- The USB-C cable.
- The USB-C device (for example, a hard drive docking station).
To check how much power this device requires, visit the product page, and look on the Technical Specifications tab.
For more information about the power delivery capabilities of your other components, refer to the information provided by the manufacturers.
Copy Link
Was this information helpful? Yes No
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter