StarTech.com

USB-C Cable with Power Delivery (5A) - M/M - 1 m (3 ft.) - USB 3.1 (10Gbps) - USB-IF Certified

Power your USB Type-C devices

Product ID: USB31C5C1M

  • USB-IF Certified
  • Provides up to 5 amps of power output for fast-charging your mobile devices, or powering your USB-C peripheral devices or laptop
  • Supports data transfer rates up to 10Gbps
View More
  • Thunderbolt 3 port compatible
  • Guaranteed reliability with our 2-year warranty
34,99 € EUR exc VAT
37,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 3.1 Gen 2 - 10 Gbit/s
Connector(s)
Connector A 1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Male
Connector B 1 - USB Type-C (24 pin) USB 3.1 (10Gbps) Male
Power
Power Delivery 100W
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black
Connector Style Straight
Product Height 0.000
Product Length 1 m [3.3 ft]
Product Width 0.000
Weight of Product 55 g [1.9 oz]
Wire Gauge 26/32 AWG
Packaging Information
Package Height 17 mm [0.7 in]
Package Length 22.5 cm [8.9 in]
Package Width 12.5 cm [4.9 in]
Shipping (Package) Weight 59 g [2.1 oz]
What's in the Box
Included in Package 1 - USB-C cable

Certifications

Related Products

USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified
USB31CC1M
USB-C Cable - M/M - 1m (3ft) - USB 3.1 (10Gbps) - USB-IF Certified

Connect your USB Type-C devices

24,99 € exc VAT
26,99 € inc VAT