StarTech.com

USB-C to USB-C Cable w/ 5A PD - M/M - 6 ft. (1.8 m) - USB 3.0 (5Gbps) - USB-IF Certified

Power your USB Type-C devices over longer distances

Product ID: USB315C5C6

  • USB-IF Certified
  • Provides up to 5 amps of power output for fast charging your mobile devices, or powering your USB-C laptop
  • Supports data transfer rates up to 5Gbps
View More
  • Thunderbolt™ 3 port compatible
  • Guaranteed reliability with our 2-year warranty
33,99 € EUR exc VAT
36,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Maximum Digital Resolutions 4K @ 60Hz
Type and Rate USB 3.0 - 5 Gbit/s
Connector(s)
Connector A 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Connector B 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
Power
Power Delivery 100W
Physical Characteristics
Cable Length 1.8 m [6 ft]
Color Black
Connector Style Straight
Product Height 0.5 cm [0.2 in]
Product Length 1.8 m [6 ft]
Product Width 12 mm [0.5 in]
Weight of Product 85 g [3 oz]
Wire Gauge 21 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 22.5 cm [8.9 in]
Package Width 20 cm [7.9 in]
Shipping (Package) Weight 93 g [3.3 oz]
What's in the Box
Included in Package 1 - USB-C cable

Certifications

Related Products

USB-C Cable with Power Delivery (3A) - M/M - 2 m (6 ft.) - USB 3.0 - USB-IF Certified
USB315CC2M
USB-C Cable with Power Delivery (3A) - M/M - 2 m (6 ft.) - USB 3.0 - USB-IF Certified

Charge, sync and power your USB Type-C devices

28,99 € exc VAT
31,31 € inc VAT