StarTech.com

USB-C to USB-A Cable - M/M - 0.5 m - USB 2.0

Connect your USB Type-C devices to your computer, with reduced clutter

Product ID: USB2AC50CM

  • Offers 0.5 meters in cable length for close-range connections
  • Convenient, reversible USB-C connector makes every connection easy
  • Guaranteed reliability with our lifetime warranty
8,99 € EUR exc VAT
9,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Cable Jacket Type PVC - Polyvinyl Chloride
Cable Shield Type Aluminum-Mylar Foil with Braid
Connector Plating Nickel
Performance
Type and Rate USB 2.0 - 480 Mbit/s
Connector(s)
Connector A 1 - USB Type-A (4 pin) USB 2.0 Male
Connector B 1 - USB Type-C (24-pin) USB 2.0 (480Mbps) Male
Physical Characteristics
Cable Length 0.5 m [1.6 ft]
Color Black
Connector Style Straight
Product Height 0.8 cm [0.3 in]
Product Length 0 m [0 ft]
Product Width 50 cm [19.7 in]
Weight of Product 23 g [0.8 oz]
Wire Gauge 22/30 AWG
Packaging Information
Package Height 10 mm [0.4 in]
Package Length 12.5 cm [4.9 in]
Package Width 22.5 cm [8.9 in]
Shipping (Package) Weight 25 g [0.9 oz]
What's in the Box
Included in Package 1 - USB-C to USB-A cable

Certifications

Related Products

USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0
USB2AC1M
USB-C to USB-A Cable - M/M - 1m (3ft) - USB 2.0

Connect your USB Type-C devices to your laptop or desktop computer

11,99 € exc VAT
12,95 € inc VAT
USB-C to USB-A Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified
USB2AC2M
USB-C to USB-A Cable - M/M - 2 m (6 ft.) - USB 2.0 - USB-IF Certified

Connect your USB Type-C devices to your computer, over longer distances

14,99 € exc VAT
16,19 € inc VAT
USB-A to USB-C Cable - Right-Angle - M/M - 1 m (3 ft.) - USB 2.0
USB2AC1MR
USB-A to USB-C Cable - Right-Angle - M/M - 1 m (3 ft.) - USB 2.0

Connect your USB Type-C devices to your computer, with the cable out of the way

12,99 € exc VAT
14,03 € inc VAT
USB-C to USB-A Cable - M/M - 4 m (13 ft.) - USB 2.0 - USB-IF Certified
USB2AC4M
USB-C to USB-A Cable - M/M - 4 m (13 ft.) - USB 2.0 - USB-IF Certified

Connect your USB Type-C devices to your computer, over longer distances

24,99 € exc VAT
26,99 € inc VAT