StarTech.com

3 Port 2b 1a PCI 1394b FireWire Adapter Card with DV Editing Kit

Add 2 FireWire-800 and 1 FireWire-400 to your desktop computer through a PCI slot

Product ID: PCI1394B_3

  • Two FireWire 800 ports with support for data transfer rates up to 800 Mbps
  • One FireWire 400 port with support for transfer rates up to 400 Mbps
  • Complaint with IEEE 1394-1995, 2000, 1394b and OHCI 1.1 standards
View More
  • Compliant with PCI revision 2.2 specifications
  • Compatible with 3.3V/5V, 32/64-bit PCI or PCI-X slots
  • Plug-and-Play and Hot-Swap compatible
  • Includes Video Editing kit: Ulead Video Studio SE and FireWire cable
80,99 € EUR exc VAT
87,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile
Chipset ID Texas Instruments - 3AA651W
Industry Standards PCI 2.2, OHCI, IEEE-1394B, IEEE-1394A, IEEE-1394
Interface FireWire 400 (1394a)
Ports 3
Performance
Maximum Data Transfer Rate 800 Mbps
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 64-bit) Male
External Ports 1 - FireWire 400 (6 pin, IEEE 1394a) Female
2 - FireWire 800 (9 pin, IEEE 1394b) Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8/8.1, 10
Mac OS® 10.2.x
Linux 2.4
Special Notes / Requirements
System and Cable Requirements Unused PCI slot
The PCI1394B_3 must be installed in a 64-bit PCI slot to achieve 800 Mbps data transfer rates. In a 32-bit PCI slot, the card defaults to 400 Mbps as the data transfer speed for all attached peripherals, including FireWire 800 devices
Physical Characteristics
Product Height 9.9 cm [3.9 in]
Product Length 16.7 cm [6.6 in]
Product Width 18 mm [0.7 in]
Weight of Product 89 g [3.1 oz]
Packaging Information
Package Height 14.4 cm [5.7 in]
Package Length 21.2 cm [8.3 in]
Package Width 40 mm [1.6 in]
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - PCI FireWire Card
1 - FireWire Cable
1 - Software CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8/8.1, 10
Mac OS® 10.2.x
Linux 2.4

Certifications