StarTech.com

4 Port PCI 1394a FireWire Adapter Card with Digital Video Editing Kit

Add 3 external and 1 shared internal FireWire400 ports through a PCI slot

Product ID: PCI1394_4

  • 3 external, 1 shared internal FireWire400 port, with supported data transfer rates up to 400 Mbps
  • Compliant with IEEE 1394a - 2000 as well as 1394-1995 standards
  • Includes Video Editing kit: Ulead Video Studio SE and FireWire cable
  • Plug-and-Play and hot-swap compatible
25,99 € EUR exc VAT
28,07 € EUR inc VAT

Overview

This 4 Port PCI IEEE 1394 FireWire 400 Adapter Card turns a motherboard PCI slot into four IEEE 1394a FireWire 6-pin female ports (1 internal, 3 external) - a cost-effective solution that lets you connect any FireWire 400 device that uses a 6-pin connector to your desktop computer.

The card can be installed in either Mac or PC computers, providing a practical solution for connecting iPods, MP3 players, portable drives, digital camcorders and more. The adapter card supports hot-swappable connectivity, allowing you to plug, unplug, and swap your FireWire peripherals with ease, saving time and hassle.

The 4 port FireWire PCI adapter card includes a copy of ULEAD's VideoStudio SE Basic video editing software, making it easy to capture and edit video from your digital video camcorder.

The StarTech.com Advantage

  • A shared internal FireWire port for connecting internal devices such as front panel card readers
  • Includes a Digital Video Editing kit to get started importing video right out of the box
  • Backed by a StarTech.com lifetime warranty and free lifetime technical support

Applications

Add a high-speed FireWire port to a desktop without any FireWire ports

Connect a digital camera to a desktop with a PCI slot to download photos and video

Connect a external FireWire hard drive or optical drive to a PCI-enabled system

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI (5 Volt)
Card Type Standard Profile
Chipset ID VIA/VLI - VT6306
Industry Standards IEEE 1394-1995
IEEE 1394a
OHCI
PCI 2.1
Interface FireWire 400 (1394a)
Ports 4
Performance
Maximum Data Transfer Rate 400 Mbps
Connector(s)
Connector Type(s) 1 - PCI (5V, 32-bit) Male
External Ports 3 - FireWire 400 (6 pin, IEEE 1394a) Female
Internal Ports 1 - FireWire 400 (6 pin, IEEE 1394a) Female
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® 2000, XP®, Vista®, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 8.6 to 10.4
Linux 2.6 to 4.4.x (LTS Versions Only)
Special Notes / Requirements
Note The internal port and the top external port cannot be used at the same time. Only one or the other is active at a time.
System and Cable Requirements Unused PCI slot
Physical Characteristics
Product Height 8 cm [3.1 in]
Product Length 12 cm [4.7 in]
Product Weight 70 g [2.5 oz]
Product Width 18 mm [0.7 in]
Packaging Information
Shipping (Package) Weight 189 g [6.7 oz]
What's in the Box
Included in Package 1 - PCI Firewire Card
1 - Firewire cable 4pin-6pin
1 - Driver and Software CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP®, Vista®, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Mac OS® 8.6 to 10.4
Linux 2.6 to 4.4.x (LTS Versions Only)

Certifications

Related Products

4 port PCI 1394a FireWire Adapter Card - 3 External 1 Internal
PCI1394MP
4 port PCI 1394a FireWire Adapter Card - 3 External 1 Internal

Add 4 FireWire ports to a desktop computer through a PCI slot

27,99 € exc VAT
30,23 € inc VAT
3 Port 2b 1a PCI 1394b FireWire Adapter Card with DV Editing Kit
PCI1394B_3
3 Port 2b 1a PCI 1394b FireWire Adapter Card with DV Editing Kit

Add 2 FireWire-800 and 1 FireWire-400 to your desktop computer through a PCI slot

80,99 € exc VAT
87,47 € inc VAT