Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Dual Monitor USB-C Docking Station for Windows - MST - 60W Power Delivery - 4K - HDMI to DVI Adapters

Product ID: MST30C2HHPDU

Coming Soon

Create an MST based dual-monitor workstation with five USB 3.0 ports and GbE, plus power and charge your laptop, requiring no driver setup

Features
  • Connect dual displays through your Windows laptop’s USB-C port, with support for MST

  • Supports dual HDMI/DVI monitors, single HDMI/DVI monitor, or a single 4K HDMI display

  • Power and charge your laptop, with 60W USB Power Delivery 2.0

More Features . . .
  • No driver downloads required, with automatic driver installation for plug-and-play use

  • Includes two HDMI to DVI adapters for additional external monitor options

  • Connect your peripheral devices with 5x USB 3.0 (5Gbps) ports — 1x USB-C and 4x USB-A (3x standard, 1x fast-charge and sync)

  • USB-C host port supplies power, video (DP Alt Mode), and data connectivity to your laptop

  • Universal compatibility, works with virtually all Windows-based USB-C equipped laptops (USB-C port must support DP Alt Mode, plus USB Power Delivery in order to charge your laptop)

  • Thunderbolt™ 3 port compatible (Windows laptops)

  • Gigabit Ethernet RJ45 port, supporting PXE Boot, adds wired network connectivity to your workstation

  • Easy-access 3.5 mm mini-jack (4 position) headset port

Available in
314,99 € EUR exc VAT
340,19 € inc VAT

ID: MST30C2HHPDU

For more products like this please visit our European online store today!

This dual-monitor USB-C dock has all the connections you need to turn your Windows® laptop into a full workstation, through one USB Type-C cable. With MST (Multi-Stream Transport) support, you can connect dual HDMI® monitors or a single 4K HDMI monitor.

Enjoy dual-monitor video output

With MST support, this Windows docking station lets you create a dual-monitor setup, and includes two HDMI to DVI adapters for more flexibility in your monitor connections. With the dock, you can connect:

  • Two HDMI or two DVI displays at 1920 x 1200p @ 60Hz
  • One HDMI and one DVI display at 1920 x 1200p @ 60Hz

(For a dual-monitor setup, the Windows laptop must support MST.)

Connect a 4K display

The USB-C dock lets you set up a single high-resolution 4K monitor, by connecting:

  • One 4K HDMI display at 4096 x 2160p @24Hz, or 3840 x 2160p @ 30Hz

Connect one adapter to power your dock and laptop

The dock powers and charges your laptop and peripherals, with support for 60W USB Power Delivery 2.0. With only one power adapter connected to the dock, you reduce clutter at your workstation.

All the connections you need

This full-featured dock offers five USB 3.0 ports (including a USB-C port and a fast-charge and sync port), a Gigabit Ethernet port (PXE Boot support), plus audio and microphone connections.

Fast, easy setup

The dock is easy to set up, with automatic driver installation. It works with Windows-based laptops with a USB-C port that supports DP Alt Mode and USB Power Delivery.

The MST30C2HHPDU is backed by a StarTech.com 3-year warranty and free lifetime technical support.

Compatible With

View full OS compatibility

Windows® 7, 8, 8.1, 10

Applications
  • An essential accessory for USB-C equipped Windows laptops, such as Dell™ XPS or Dell Latitude™
  • Power and charge your USB-C equipped laptop, using only the dock’s power adapter
  • Perfect for office workers, graphic designers, animators, engineers, financial professionals, and many more professions
  • Create a full-size workstation that’s ideal for hot desks
Product Numbers
Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Bus Type USB-C
Chipset ID VIA/VLI - VL813
MegaChips - STDP4320
Realtek - RTL8153
C-Media - CM6533
Texas Instruments - TPS65983
Displays Supported 2
Fast-Charge Port(s) Yes
Industry Standards USB Power Delivery Specification Rev. 2.0
USB Battery Charging Specification Rev. 1.2
DisplayPort 1.2 with MST
IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 1920 x 1200p @ 60Hz (HDMI/DVI - Dual Monitors)
4096 x 2160p @ 24Hz (HDMI - Single Monitor)
3840 x 2160p @ 30Hz (HDMI - Single Monitor)
1920 x 1200p @ 60Hz (DVI - Single Monitor)
PXE Yes
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 2 - USB Type-C (24 pin) USB 3.0 Female
2 - HDMI (19 pin) Female
1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
3 - USB Type-A (9 pin) USB 3.0 Female
1 - RJ-45 Female
1 - 3.5 mm Mini-Jack (4 Position) Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
Special Notes / Requirements
Note Ensure your laptop’s drivers, firmware, and operating system are up to date prior to using the docking station.
A 4K-capable HDMI display is required to achieve 4K resolution
Video output capabilities are dependent on the video card and hardware specification of your connected laptop. Certain video cards have limited MST support, while some monitors will also limit the available resolution.
Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your laptop USB-C port supports DP Alt Mode, as well as USB Power Delivery.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps
Not all Thunderbolt 3 USB-C ports support the full functionality of the Thunderbolt 3 standard. Ensure that your laptop Thunderbolt 3 port supports USB Power Delivery.
Mac OS and Chrome OS do not support MST.
For a dual-monitor configuration, the Windows laptop must support MST
System and Cable Requirements A Windows-based laptop with an available USB-C port (to ensure full adapter functionality, the host USB-C port must support USB Power Delivery 2.0 and DP Alt Mode)
Power
Center Tip Polarity Positive
Input Current 2 A
Input Voltage 100 ~ 240 AC
Output Current 5 A
Output Voltage 20V DC
Plug Type N
Power Consumption (In Watts) 100 W
Power Delivery 60W
Power Source AC Adapter Included
Environmental
Humidity 5%~95% RH (Non-condensing)
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -40°C to 70°C (-40°F to 158°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 28 mm [1.1 in]
Product Length 220 mm [8.7 in]
Product Weight 133 g [4.7 oz]
Product Width 80 mm [3.1 in]
Packaging Information
Shipping (Package) Weight 1.6 kg [3.4 lb]
What's in the Box
Included in Package 1 - docking station
1 - USB-C to USB-C cable
2 - HDMI to DVI adapters
1 - universal power adapter (UK, EU)
1 - quick-start guide
USB-C Dual-Monitor Docking Station for Laptops - MST and Power Delivery - 4K
MST30C2DPPD

USB-C Dual-Monitor Docking Station for Laptops - MST and Power Delivery - 4K

Power and charge your laptop through USB Type-C (5Gbps), and create an MST based, dual-monitor workstation

280,99 € exc VAT
303,47 € inc VAT

USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0
DKT30CHPD

USB-C Multiport Adapter for Laptops - Power Delivery - 4K HDMI - GbE - USB 3.0

Power and charge your laptop through USB Type-C (5Gbps), and create a workstation virtually anywhere you go, adding 4K video, GbE, and two USB 3.0 ports

121,99 € exc VAT
131,75 € inc VAT

USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV

USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

102,99 € exc VAT
111,23 € inc VAT

DVI-D Dual Link Cable - M/M
DVIDDMM6

6 ft DVI-D Dual Link Cable - M/M

Provides a high-speed, crystal-clear connection to your DVI digital devices

10,99 € exc VAT
11,87 € inc VAT

Drivers & Downloads

* Product appearance and specifications are subject to change without notice.