StarTech.com

USB-C Multiport Adapter with DVI - USB 3.0 Port - 60W PD - White

Portable Docking Station | Windows® & Mac | USB-A & GbE | Thunderbolt™3 Compatible

Product ID: DKT30CDVPD

  • Provides DVI video output, a USB 3.0 port, and a Gigabit Ethernet port to your USB-C Windows or MacBook Laptop
  • Power your laptop with 60W Power Delivery using this multiport adapter and a USB Type-C power adapter
  • Connect your existing USB devices using the USB Type-A port Gigabit Ethernet RJ45 port supports Wake-on-LAN (WOL), jumbo frames, VLAN tagging, and Energy-Efficient Ethernet
  • Thunderbolt 3 port compatible
96,99 € EUR exc VAT
104,75 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 3 Years
Hardware
4K Support Yes
Audio Yes
Bus Type USB-C
Chipset ID VIA/VLI - VL813
VIA/VLI - VL100
Parade - PS171
Realtek - RTL8153
Displays Supported 1
Fast-Charge Port(s) No
Industry Standards IEEE 802.3, IEEE 802.3u, IEEE 802.3ab
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 5 Gbps (USB 3.0)
2 Gbps (Ethernet; Full-Duplex)
Maximum Digital Resolutions 1920 × 1200 - 60 Hz (DVI)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 1 - USB Type-C (24 pin) USB 3.0 (5Gbps) Male
1 - DVI-I (29 pin) Female
1 - RJ-45 Female
1 - USB Type-A (9 pin) USB 3.0 Female
1 - USB-C (24 pin) USB Power Delivery only Female
Software
OS Compatibility Windows® 7, 8.1, 10
Mac OS® 10.11 to 10.15
Chrome OS™
Special Notes / Requirements
Note Not all USB-C ports support the full functionality of the USB Type-C standard. Ensure that your host USB-C port supports USB Power Delivery 2.0 and DP alt mode.
The adapter can connect to a host laptop’s USB-C port that doesn’t support USB Power Delivery 2.0. However, in this configuration if a power adapter is connected to the multifunction adapter, it will not pass power through to your host laptop.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
System and Cable Requirements A host laptop with an available USB-C port (to ensure full adapter functionality, the host USB-C port must support USB Power Delivery 2.0 and DP alt mode)
Optional: USB-C power adapter (for example, your laptop’s USB-C based power adapter)
Power
Power Delivery 60W
Power Source USB-Powered
Environmental
Humidity 0~85% RH (Non-condensing)
Operating Temperature 0°C to 45°C (32°F to 113°F)
Storage Temperature -10°C to 70°C (14°F to 158°F)
Physical Characteristics
Cable Length 140 mm [5.5 in]
Color White
Product Height 1.7 cm [0.7 in]
Product Length 97 mm [3.8 in]
Product Width 41 mm [1.6 in]
Weight of Product 50 g [1.8 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17.2 cm [6.8 in]
Package Width 14.2 cm [5.6 in]
Shipping (Package) Weight 130 g [4.6 oz]
What's in the Box
Included in Package 1 - multiport adapter
1 - instruction manual

Compatibility

View full OS compatibility
Windows® 7, 8.1, 10
Mac OS® 10.11 to 10.15
Chrome OS™

Certifications

Related Products

USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black
DKT30CHPD
USB-C Multiport Adapter with 4K HDMI - 2x USB-A Ports - 60W PD - Black

Portable Docking Station | Mac & Windows® | GbE | Thunderbolt™ 3 Compatible

121,99 € exc VAT
131,75 € inc VAT
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0
DKT30CHV
USB-C Multiport Adapter for Laptops - 4K HDMI or VGA - GbE - USB 3.0

Turn your laptop into a compact workstation wherever you work or go, adding video, Gigabit Ethernet, and a USB 3.0 port through USB Type-C (5Gbps)

102,99 € exc VAT
111,23 € inc VAT
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD
CDP2VGAUACP
USB-C VGA Multiport Adapter - USB 3.0 Port - 60W PD

Portable Docking Station | For Windows® & Mac | Thunderbolt™ 3 Compatible

61,99 € exc VAT
66,95 € inc VAT
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black
CDP2HDUACP
USB-C Multiport Adapter with HDMI - USB 3.0 Port - 60W PD - Black

USB-C™ Video Adapter | Mac & Windows® | 4K 30Hz | Thunderbolt™ 3 Compatible

69,99 € exc VAT
75,59 € inc VAT
DVI Dual-Monitor Docking Station for USB-C Laptops - Includes USB-C to A Adapter, HDMI, and VGA Adapters
DK30BACDD
DVI Dual-Monitor Docking Station for USB-C Laptops - Includes USB-C to A Adapter, HDMI, and VGA Adapters

Expand your USB Type-C equipped laptop into a powerful office workstation, using a single USB 3.0 cable

235,99 € exc VAT
254,87 € inc VAT
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0
USB3SMDOCKHV
Travel Docking Station for Laptops - HDMI or VGA - USB 3.0

Create a mobile workstation using your Ultrabook™ or laptop USB 3.0 port via this portable USB 3.0 mini dock

126,99 € exc VAT
137,15 € inc VAT
Travel Adapter for Laptops - HDMI and GbE - USB 3.0
USB31GEHD
Travel Adapter for Laptops - HDMI and GbE - USB 3.0

Add a Gigabit Ethernet RJ45 port and HDMI output to your port-limited laptop, through a single USB 3.0 port

99,99 € exc VAT
107,99 € inc VAT

Accessories