StarTech.com

1 Port PCI Express Dual Profile Parallel Adapter Card - SPP/EPP/ECP

Add a parallel port to your desktop computer through a PCI Express slot; features both standard and half-height mounting brackets

Product ID: PEX1P

  • SPP/EPP/ECP Parallel port fully supports existing Centronics interface
  • Compliant with PCI Express Base Specification 1.0a
  • Includes low profile/half-height mounting bracket
  • PCI 2.2 and PCI Power Management 1.0 compliant
34,99 € EUR exc VAT
37,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type PCI Express
Card Type Standard Profile (LP bracket incl.)
Chipset ID PLX/Oxford - OXPCIe952
Interface Parallel
Port Style Integrated on Card
Ports 1
Performance
Maximum Data Transfer Rate 2.5 Mbps
MTBF 26,297 Hours
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 1 - DB-25 (25 pin, D-Sub) Female
Software
OS Compatibility Windows® CE 6.0 / 5.0, 95, 98SE, 2000, XP, XP Embedded, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.4.x to 4.11.x LTS Versions only
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 21 mm [0.8 in]
Product Width 11 cm [4.3 in]
Weight of Product 42 g [1.5 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17 cm [6.7 in]
Package Width 14.3 cm [5.6 in]
Shipping (Package) Weight 133 g [4.7 oz]
What's in the Box
Included in Package 1 - PCI Express Parallel Card
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® CE 6.0 / 5.0, 95, 98SE, 2000, XP, XP Embedded, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016, 2019
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

Low Profile PCI Express Parallel Card - SPP/EPP/ECP
PEX1PLP
1 Port PCI Express Low Profile Parallel Adapter Card - SPP/EPP/ECP

Add an SPP/EPP/ECP Parallel port using a low-profile PCI Express expansion slot

42,99 € exc VAT
46,43 € inc VAT
Low Profile PCI Parallel Adapter Card
PCI1P_LP
1 Port Low Profile PCI Parallel Adapter Card

Add a parallel port to your low profile/small form factor computer through a PCI expansion slot

35,99 € exc VAT
38,87 € inc VAT