StarTech.com

2 Port PCI Parallel Adapter Card - EPP/ECP

Add 2 high-speed parallel ports (EPP/ECP/SPP) to your desktop computer through a PCI expansion slot

Product ID: PCI2PECP

  • Includes half-height/low profile mounting bracket
  • Easy plug and play installation
  • Data transfer rates of up to 1.5 Mbps
View More
  • Compatible with Linux and all versions of Windows® including Windows® XP
  • IRQ sharing eliminates conflicts between multiple cards
  • Supports EPP, ECP, SPP and BPP
  • Installation scripts available for Linux RedHat 7.2, SuSE 7.3 and Mandrake 8.2
67,99 € EUR exc VAT
73,43 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile (LP bracket incl.)
Chipset ID ASIX - MCS9815CV
Industry Standards IEEE-1284
Interface Parallel
Port Style Integrated on Card
Ports 2
Performance
Maximum Data Transfer Rate 1.5 Mbps
Supported Protocols EPP, ECP, SPP, BPP, PS2
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 2 - DB-25 (25 pin, D-Sub) Female
Software
OS Compatibility Windows® DOS, 95, 98SE, ME, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Linux 3.5.x to 4.11.x LTS Versions only
Special Notes / Requirements
System and Cable Requirements Unused PCI slot
Physical Characteristics
Product Height 12 cm [4.7 in]
Product Length 12 cm [4.7 in]
Product Width 20 mm [0.8 in]
Weight of Product 70 g [2.5 oz]
Packaging Information
Package Height 14.4 cm [5.7 in]
Package Length 21 cm [8.3 in]
Package Width 42 mm [1.7 in]
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - 2 Port PCI Parallel Card
2 - Low Profile Brackets
1 - Ribbon Cable w/DB25F Plate
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® DOS, 95, 98SE, ME, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012
Linux 3.5.x to 4.11.x LTS Versions only

Certifications

Related Products

PCI Parallel Adapter Card
PCI1PECP
1 Port PCI Parallel Adapter Card

Add a high-speed parallel port (EPP/ECP) to your desktop computer through a PCI expansion slot

38,99 € exc VAT
42,11 € inc VAT