Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
Add an RS232 Serial port through a PCI Express expansion slot
Product ID: PEX1S952
- One high speed RS-232 serial port with data transfer rate up to 460.8 Kbps
- 128-byte deep FIFO per transmitter and receiver
- Includes half-height mounting bracket
- Native single-Chip, single lane PCI Express
- Selectable power output on pin 9 for the serial port
- Single chip design optimizes speed and reliability
- Automated in-band software flow control using programmable Xon/Xoff in both directions
- Automated out-of-band hardware flow control using Tx/Rx/RTS/CTS/DSR/DTR/DCD/RI/GND
- High Performance Single Channel Oxford 950 UART
- Compliant with PCI Express base specifications revision 1.0a
Support
Overview
The PEX1S952 1 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART adds an RS232 (DB9) Serial Port with data rates up to 460 Kbps to a computer through an available PCI Express slot, while relying on a native, single-chip design (Oxford OXPCIe952) that harnesses the capability of true PCI Express - ensuring maximum performance and reliability and reducing the load applied to the CPU by as much as 48% over conventional serial cards.
Compatible with a broad range of operating systems including Windows® and Linux for easy integration, the PEX1S952 PCI Express Serial Card also features an optional half-height/low profile bracket that allows the card to be installed in virtually any computer case, regardless of the case form factor.
Backed by a StarTech.com 2-year warranty and free lifetime technical support.
The StarTech.com Advantage
- Native single-Chip, single lane PCI Express offers increased performance, for up to 48% less CPU load
- Data transfer rates of up to 460 Kbps for efficient serial device performance
- Pre-configured for standard profile systems but includes a low profile bracket for versatility
Applications
POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles
Self service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers
Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads
Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCD's, camera control, etc.
Used to control multiple surveillance / security cameras in a parking structure, office building, etc.
Technical Specifications
Product Numbers | ||
---|---|---|
UPC Code | 065030831659 |
Warranty Information | ||
---|---|---|
Warranty | Lifetime | |
Hardware | ||
Bus Type | PCI Express | |
Card Type | Standard Profile (LP bracket incl.) | |
Chipset ID | PLX/Oxford - OXPCIe952 | |
Interface | Serial | |
Port Style | Integrated on Card | |
Ports | 1 | |
Performance | ||
Data Bits | 4, 5, 6, 7, 8 | |
FIFO | 128 Bytes | |
Max Baud Rate | 460.8 Kbps | |
MTBF | 87,600 Hours | |
Serial Protocol | RS-232 | |
Stop Bits | 1, 1.5, 2 | |
Connector(s) | ||
Connector Type(s) | 1 - PCI Express x1 Male | |
External Ports | 1 - DB-9 (9 pin, D-Sub) Male | |
Internal Ports | 1 - LP4 (4 pin, Molex Large Drive Power) Male | |
Software | ||
OS Compatibility | Windows® CE 6.0 / 5.0, 95, 98SE, 2000, XP, XP Embedded, Vista, 7, 8, 8.1, 10 Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016 Linux 2.4.x to 4.11.x LTS Versions only |
|
Special Notes / Requirements | ||
Note | Selectable power output on pin 9 of the serial port | |
Environmental | ||
Humidity | 5~85% RH | |
Operating Temperature | -10°C to 80°C (14°F to 176°F) | |
Storage Temperature | -20°C to 100°C (-4°F to 212°F) | |
Physical Characteristics | ||
Color | Green | |
Product Height | 20 mm [0.8 in] | |
Product Length | 90 mm [3.5 in] | |
Product Weight | 48 g [1.7 oz] | |
Product Width | 65 mm [2.6 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0.1 kg [0.2 lb] | |
What's in the Box | ||
Included in Package | 1 - 1 Port Serial Card | |
1 - Low Profile Bracket | ||
1 - Driver CD | ||
1 - Instruction Manual |
Compatibility






Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 4.11.x LTS Versions only
Related Products
2 Port Native PCI Express RS232 Serial Adapter Card with 16950 UART
Add 2 RS-232 serial ports to your full height or low profile computer through a PCI Express slot
2 Port PCI Express RS232 Serial Adapter Card with 16950 UART
Add 2 RS232 serial ports to your standard or small form factor computer through a PCI Express expansion slot
Accessories
6ft Straight Through Serial Cable - DB9 M/F
Extend your EGA monitor cable or mouse cable by 6ft
10 ft Cross Wired DB9 to DB25 Serial Null Modem Cable - F/M
Connect your serial devices, and transfer your files
Product Support
Drivers & Downloads
Driver(s):
-
[OxfordPCIe] Serial and Parallel Cards.zip
Serial Version: 1.03.0000.02
Parallel Version: 1.00.0000.05
Manual(s):
-
PEXxS952xx.pdf
English
Compliance Letter(s):
Data Sheet(s)
- PEX1S952_Datasheet.pdf
English
Frequently Asked Questions
Before You Buy
Serial cards derive power from the PCI or PCI Express slot on the motherboard. When you power serial devices from the serial card ports, the power provided by the slot may not be enough to power all of the devices and you should connect additional sources of power from the power supply. When you troubleshoot issues, you should connect an additional source of power.
Some signs that you are experiencing power-related issues include certain devices not working correctly, not all of the devices working at the same time, and certain devices not working at all.
Copy Link
Was this information helpful? Yes No
Installation
Before you install the device, make sure that your operating system is current (for example, the most recent service pack is installed).
- Download the latest drivers from the StarTech.com website at http://www.startech.com/Support. The part number and product ID are on the product packaging.
Note: Windows usually saves the files to the Downloads folder that is associated with your user account (for example, C:\Users\your_name\Downloads).
- After the download is complete, right-click the zip folder that you downloaded, click Extract All, and complete the instructions.
- Press the Windows key + R, type devmgmt.msc, and press Enter to open the Device Manager.
- Right-click PCI Serial Port, which will have a “!” or “?” next to it to indicate a driver issue.
- Click Update Driver.
- Click Browse my computer for driver software.
- Select the Let me pick from a list of device drivers on my computer option.
- On the Select your device’s type from the list below screen, click Show All Devices, and click Next.
Note: The Select your device’s type from the list below screen does not appear on all systems. If you do not see this screen, skip this step.
- Select the Have Disk option.
- Browse to the Windows folder, select the folder for your operating system, and open the 32-bit or the 64-bit folder, depending on your system type.
Note: To view your system type, click Start. Right-click Computer, and then click Properties.
- Click the OxMf or OxPCIeMf file. Click OK, and then click Next.
Note: If you are using a serial card that uses the OxPCIeMf file and installation fails, repeat steps 4 to 9, then browse to the Windows folder. Browse to the Serial Port Driver folder and click the oxserleg file. Click OK, and then click Next.
Copy Link
Was this information helpful? Yes No
Before you install the device, make sure that your operating system is current (for example, the most recent service pack is installed).
- Download the latest drivers from the StarTech.com website at http://www.startech.com/Support. The part number and product ID are on the product packaging.
Note: Windows usually saves the files to the Downloads folder that is associated with your user account (for example, C:\Documents and Settings\your_name\My Documents\Downloads).
- After the download is complete, right-click the zip folder that you downloaded, click Extract All, and complete the instructions.
- Press the Windows key + R, type devmgmt.msc, and press Enter to open the Device Manager.
- Right-click PCI Serial Port, which will have “!” or “?” next to it to indicate a driver issue.
- Click Update Driver.
- On the Hardware Update Wizard screen, click Install from a list or specific location (Advanced), and then click Next.
- Select the Don’t search, I will choose the driver to install option, and then click Next.
- On the Hardware Type screen, click Show All Devices, and then click Next.
Note: The Hardware Type screen does not appear on all systems. If you do not see this screen, skip this step.
- On the Select the Device Driver you want to install for this hardware screen, select the Have Disk option.
- In the Install from Disk dialog box, click Browse.
- Browse to the Windows folder, select the folder for your operating system, and open the 32-bit or the 64-bit folder, depending on your system type.
Note: To view your system type, click Start. Right-click Computer, and then click Properties.
- Click the OxMf or OxPCIeMf file. Click OK, and then click Next.
Note: If you are using a serial card that uses the OxPCIeMf file and installation fails, repeat steps 4 to 10, then browse to the Windows folder. Browse to the Serial Port Driver folder and click the oxserleg file. Click OK, and then click Next.
Copy Link
Was this information helpful? Yes No
How to
To confirm that Windows detects your expansion card, complete the following:
- Press the Windows key+R, type devmgmt.msc, and press Enter.
- In Device Manager, under the appropriate heading, confirm that your expansion card is listed and that there isn't an exclamation mark next to it. For example, a USB controller card would be under Universal Serial Bus controllers.
Your expansion card is listed according to the name of the chipset. To determine the name of the chipset of your expansion card, navigate to www.StarTech.com and look on the Technical Specifications tab for your product.
Copy Link
Was this information helpful? Yes No
Troubleshooting
When you troubleshoot issues with a serial device, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:
-
Serial cables
-
Serial ports
-
Serial devices
To test your setup components, try the following:
-
Use the serial cable, serial port, and serial device in another setup to see if the problem is with the components or the setup.
-
Use a different serial cable, serial port, and serial device in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.
When you test your cables, it is recommended that you do the following:
-
Test each cable individually.
-
Use short cables when you are testing.
When you test the serial ports and serial device, it is recommended that you do the following:
-
Press the Windows key + R, type devmgmt.msc, and press Enter to open Device Manager. Check to see if your device is listed under Ports (COM & LPT).
-
Make sure that the COM port number is the correct number for the serial device and that the software being used to connect the computer to the serial device uses the correct COM port number.
-
If you do not see the COM port number in Device Manager see this FAQ for PCI/PCIe expansion cards: https://www.startech.com/support/faqs/technical-support?topic=expansion-cards#pci-pcie-cannot-boot-os-or-detect-windows
or this FAQ for USB devices: https://www.startech.com/support/faqs/technical-support?topic=expansion-cards#usb-cannot-detect-windows -
If the device is listed with an error, follow the instructions on the website to reinstall the drivers.
Note: Some serial devices work only if the COM port number is between a certain range. For example, COM1 to COM4.
-
Perform a serial loopback test. See this FAQ on how to perform a RS-232 serial loopback test: http://www.startech.com/faq/serial_loopback_test_rs232_windows
Copy Link
Was this information helpful? Yes No
To check whether or not an RS-232 serial port is working, perform an RS-232 loopback test by doing the following:
- If your serial port is not female, convert it by taking a female/female cable or gender changer and plugging it into the serial port.
- Take a metal paperclip or wire and cross pins 2 and 3. If you look closely at the female end, the pins should be numbered.
- Open a telnet session on the COM port number of the device that you are testing. To find out the COM port number, refer to the following FAQ: https://www.startech.com/faq/com-port-listing-windows.
Note: To open a telnet session on the COM port, you need a telnet client like PuTTY or Hyper Terminal. Windows XP comes with Hyper Terminal.
- When the session is open, anything you type into it you should see. The loopback test fails when you cannot see what you are typing.
If the loopback test fails, make sure that the serial cable or gender changer that you are using works and that the adapter is in the correct port.
You can check multiple ports at the same time by opening multiple sessions, putting the loopback adapter on one port, and trying to type into each session. When you can see what you are typing, you know that the COM port is working and you can see which port number the physical serial port is. Close the window for the port that you just tested to speed up the testing of the remaining serial ports.
For products related to this article, click here.
Copy Link
Was this information helpful? Yes No
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+