StarTech.com

2 Port Low Profile Native RS232 PCI Express Serial Card with 16950 UART

Add 2 RS-232 serial ports to your standard or small form factor computer through a PCI Express expansion slot

Product ID: PEX2S952LP

  • 128-byte deep FIFO per transmitter and receiver
  • Automated in-band software flow control using programmable Xon/Xoff in both directions
  • Automated out-of-band hardware flow control using Tx/Rx/RTS/CTS/DSR/DTR/DCD/RI/GND
View More
  • Compliant with PCI Express base specifications revision 1.1a
  • High Performance Dual Channel Oxford 950 UART
  • Native single-Chip, single lane PCI Express
  • Selectable power output on pin 9 for the serial port
  • Two high speed RS-232 serial ports with data transfer rate up to 460.8 Kbps
  • Ships with half-height mounting bracket; includes optional standard bracket
49,99 € EUR exc VAT
53,99 € EUR inc VAT

Overview

The PEX2S952LP low profile/half-height PCI Express Serial Card turns a PCI Express slot into two RS232 (DB9) serial connections.

The card is constructed using a native single chip design that lets you harness the full capability offered by PCI Express (PCIe), while reducing the load applied to the CPU by as much as 48% over conventional bridge chip serial cards.

The PCI Express RS232 Serial Adapter Card is compatible with a broad range of operating systems including Windows® 7/ Server 2008 R2 / Vista/ XP/ 2000, Linux Kernel 2.6.11 to 4.11.x. The card comes pre-configured with a low profile bracket, but also includes an optional full profile bracket that lets you add two serial ports to virtually any computer (regardless of the case form factor).

Backed by a StarTech.com Lifetime warranty and free lifetime technical support.

The StarTech.com Advantage

  • Data transfer rates of up to 460 Kbps for peak serial device performance
  • Native single-Chip, single lane PCI Express offers increased performance, for up to 48% less cpu load
  • Pre-configured for Low profile systems but includes a full profile bracket for versatility

Applications

Bank teller workstations in either full profile or low profile versions to control their serial devices such as cash drawers, card readers / card swipes, printers, keypads / pinpads, pen pads

POS retail applications in grocery stores, and any other retail store to control keyboards, cash drawers, receipt printers, card readers / card swipes, scales, and elevated displays on poles

Self service automated machines and kiosks to control serial devices such as scales, touchscreens, magnetic card readers, bar code scanners, receipt printers, label printers

Standard ATM automated teller machines to control keypads, receipt printer, card readers / card swipes, touchscreen LCD's, camera control, etc.

Used to control multiple surveillance / security cameras in a parking structure, office building, etc.

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI Express
Card Type Low Profile (SP bracket incl.)
Chipset ID PLX/Oxford - OXPCIe952
Interface Serial
Port Style Integrated on Card
Ports 2
Performance
FIFO 128 Bytes
Max Baud Rate 460.8 Kbps
MTBF 87,600 Hours
Serial Protocol RS-232
Connector(s)
Connector Type(s) 1 - PCI Express x1 Male
External Ports 2 - DB-9 (9 pin, D-Sub) Male
Internal Ports 1 - LP4 (4 pin; Molex-type Large Drive Power) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® CE 6.0 / 5.0, 95, 98SE, 2000, XP, XP Embedded, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 4.11.x LTS Versions only
Environmental
Humidity 5~85% RH
Operating Temperature -10°C to 80°C (14°F to 176°F)
Storage Temperature -20°C to 100°C (-4°F to 212°F)
Physical Characteristics
Product Height 20 mm [0.8 in]
Product Length 90 mm [3.5 in]
Product Weight 46 g [1.6 oz]
Product Width 80 mm [3.1 in]
Packaging Information
Shipping (Package) Weight 149 g [5.3 oz]
What's in the Box
Included in Package 1 - Low Profile Serial Card
1 - Ribbon Cable w/ DB9 port
1 - Full Profile Bracket
1 - Low Profile Bracket
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® CE 6.0 / 5.0, 95, 98SE, 2000, XP, XP Embedded, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2012 R2, 2016
Linux 2.4.x to 4.11.x LTS Versions only

Certifications

Related Products

Low Profile PCI Express Serial Card w/ 16950 UART, Native PCIe Chipset
PEX1S952LP
1 Port Low Profile Native PCI Express Serial Card w/ 16950

Add 1 high-speed serial RS-232 port to any PC with a PCI Express slot

62,99 € exc VAT
68,03 € inc VAT

Accessories