StarTech.com

2 Port RS232/422/485 PCI Serial Adapter Card w/ ESD Protection

Control and communicate with two serial devices even with mixed RS-232 & 485 protocols

Product ID: PCI2S232485I

  • Supports RS232, RS422, RS485 2 wire, and RS485 4 wire modes
  • Each port can be set independently
  • Built-in ESD (Electro-Static Discharge) protection
View More
  • Compliant with PCI Rev. 2.2 specifications
  • PCI Power Management Rev. 1.1 compliant
  • 921.6Kbps maximum baud rate per port
  • Jumper configuration for mode, echo, and termination setting
  • WHQL drivers
188,99 € EUR exc VAT
204,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type PCI / PCI-X (5 / 3.3V)
Card Type Standard Profile
Chipset ID PLX/Oxford - OXuPCI952
Interface Serial
Port Style Integrated on Card
Ports 2
Performance
Data Bits 5, 6, 7, 8, 9
FIFO 128 Bytes
Flow Control Hardware, Auto Xon/Xoff, None
Isolation 2500 Vrms
Max Baud Rate 921.6 Kbps
MTBF 234,450 hours
Parity None, Even, Odd
Serial Protocol RS-232/422/485
Connector(s)
Connector Type(s) 1 - PCI / PCI-X (Universal 3.3 & 5V, 32-bit) Male
External Ports 2 - DB-9 (9 pin, D-Sub) Male
Software
Microsoft WHQL Certified Yes
OS Compatibility Windows® CE 6.0/5.0, 2000, POS Ready 2009, XP Embedded, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Linux 3.5 to 4.11.x LTS Versions only
Environmental
Humidity 5~95% RH
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 85°C (-4°F to 185°F)
Physical Characteristics
Color Yellow
Product Height 1.8 cm [0.7 in]
Product Length 12.1 cm [4.8 in]
Product Width 74 mm [2.9 in]
Weight of Product 84.4 g [3 oz]
Packaging Information
Package Height 41 mm [1.6 in]
Package Length 21.2 cm [8.3 in]
Package Width 14.7 cm [5.8 in]
Shipping (Package) Weight 200.3 g [7.1 oz]
What's in the Box
Included in Package 1 - PCI RS232/RS485/RS422 Serial Card
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® CE 6.0/5.0, 2000, POS Ready 2009, XP Embedded, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Linux 3.5 to 4.11.x LTS Versions only

Certifications

Related Products

6 ft Professional RS422/485 USB Serial Cable Adapter w/ COM Retention
ICUSB422
6 ft Professional RS422/485 USB Serial Cable Adapter w/ COM Retention

Add an RS422/485 serial port to your system through USB; features COM port retention

62,99 € exc VAT
68,03 € inc VAT
Metal Industrial USB to RS422/RS485 Serial Adapter w/ Isolation
ICUSB422IS
1 Port Metal Industrial USB to RS422/RS485 Serial Adapter w/ Isolation

Add an R422/485 serial port to your laptop or desktop computer through USB

134,99 € exc VAT
145,79 € inc VAT

Accessories