StarTech.com

Micro USB to RS232 DB9 Serial Adapter Cable for Android with USB Charging - M/M

Add an RS232 serial port to your Android smartphone or tablet device through Micro USB with USB charging capabilities

Product ID: ICUSBANDR232

  • Powers and charges the connected Android device, USB-powered via PC USB port, USB wall charger, or USB mobile battery pack
  • OTG (On-The-Go) support not required by the connected mobile device
  • Single cable, small footprint design for portability
View More
  • Compatible with the free, StarTech.com Serial Device Application Software for iOS, Android, and Chrome Browser (NETRSAPP)
  • USB to Straight-Through RS-232 DB9 Serial Adapter for Android
  • Supports baud rates up to 921.6 Kbps
  • Compatible with Android OS Version 3.2 Honeycomb or later
  • Integrated FTDI USB UART Chip
  • Compatible with USB 1.1 or higher ports
40,99 € EUR exc VAT
44,27 € EUR inc VAT
In stock with partners:
Where To Buy

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 2.0
Chipset ID FTDI - FT312D
Industry Standards RS-232
Interface Serial
Port Style Cable Adapters
Ports 1
Performance
Data Bits 7, 8
Flow Control None, CTS/RTS, DTR/DSR
Max Baud Rate 921.6 Kbps
Parity None, Odd, Even, Mark, Space
Serial Protocol RS-232
Stop Bits 1, 2
Connector(s)
Connector Type(s) 1 - DB-9 (9 pin, D-Sub) Male
1 - USB Type-A (4 pin) USB 2.0 Male
1 - USB Micro-B (5 pin) Male
Software
OS Compatibility Android OS Version 3.2 Honeycomb or later
Special Notes / Requirements
System and Cable Requirements Available USB A Female Port for power/charging capabilities (eg: PC USB or USB Wall Charger)
FTDI AOA HyperTerm Application for Android™ — To manually find and install the application, open the Google Play Store from your Android device, then search for "FTDI UART.”
Power
Power Source USB-Powered
Environmental
Humidity 5-90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature 0°C to 80°C (32°F to 176°F)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Product Height 1.5 cm [0.6 in]
Product Length 1 m [3.3 ft]
Product Width 35 mm [1.4 in]
Weight of Product 103.1 g [3.6 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17 cm [6.7 in]
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 149.6 g [5.3 oz]
What's in the Box
Included in Package 1 - USB to RS-232 Serial Adapter Cable for Android™
1 - Instruction Manual

Compatibility

View full OS compatibility
Android OS Version 3.2 Honeycomb or later

Certifications

Accessories