StarTech.com

Thunderbolt 3 PCIe Expansion Chassis with DisplayPort - PCIe x16

Add an external PCIe (PCI Express 3.0) x16 slot and a DisplayPort connection to your Thunderbolt 3 equipped MacBook or laptop

Product ID: TB31PCIEX16

  • TAA Compliant
  • Increased productivity with Thunderbolt 3 and up to 40Gbps bandwidth — twice the speed of Thunderbolt 2 (20Gbps) and eight times faster than USB 3.0 (5Gbps)
  • Supports one 4K DisplayPort monitor, and a second extended monitor display through the Thunderbolt 3 (USB-C) port
View More
  • Daisy chain up to six Thunderbolt 3 devices
  • Supports 5K Thunderbolt displays
  • Supports half-length and dual-slot PCIe card standards at all heights, with standard profile slot brackets
  • Provides a x16 4 lane PCIe 3.0 slot or interface
  • Durable aluminum construction
  • Works on Mac and Windows® computers
  • Internal 60 mm cooling fan
411,99 € EUR exc VAT
444,95 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Air Flow Rate 14.06 CFM
Bus Type Thunderbolt 3
Card Type Standard Profile
Chipset ID Intel - Alpine Ridge DSL6540
Fan Bearing Type Sleeve Bearing
Fan(s) Yes
Fans 1 - 60 mm
Industry Standards Thunderbolt 3
Interface Thunderbolt
Noise Level 24.55 dB
Ports 3
Performance
Bandwidth 3.94 GB/s (x4 PCIe 3.0 )
Maximum Data Transfer Rate 40 Gbps (Thunderbolt 3)
Type and Rate Thunderbolt 3 - 40 Gbit/s
Connector(s)
External Ports 2 - Thunderbolt™ 3 USB-C (24-pin) (40Gbps) Female
1 - DisplayPort (20 pin) Female
Internal Ports 1 - PCI Express x16 Female
Software
OS Compatibility Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.15
Special Notes / Requirements
Note The expansion chassis does not support video cards.
This expansion chassis does not provide full power delivery but will provide 15W of power, resulting in a slow charge to some laptops, such as MacBook Pro. When the dock is connected to your host laptop, a charging icon may appear on your laptop's screen. This is only sufficient enough to charge your laptop in sleep state, and charging will require an extended time period.
5K support can only be achieved using a Thunderbolt 3 5K monitor. DisplayPort 5K monitors will not work with this expansion chassis.
A 4K-capable display is required to achieve 4K x 2K resolution (4K is also known as 4K x 2K).
Certain monitors may be limited to 4K at 30Hz when connecting through DisplayPort. These monitors include the following models: Dell P2715Q, Viewsonic VX2475Smhl-4K, Philips 288P6LJEB, LG 31MU97C-B, Asus PB287Q (these models will need to be set to 4K at 30Hz).
When connecting a display to one of the Thunderbolt 3 USB-C ports, a USB-C video adapter might be required depending on the input of your display.
Secondary Thunderbolt 3 port can also be used to connect USB 3.1 (10Gbps) USB-Type C devices, such as USB 3.1 Hubs. Backwards compatible with USB 3.0 (USB 3.1 Gen 1), and USB 2.0.
System and Cable Requirements Thunderbolt 3 equipped computer with a Thunderbolt 3 port.
Indicators
LED Indicators 1 - Power(Blue)
Power
Center Tip Polarity Positive
Input Current 2A
Input Voltage 100 - 240 AC
Output Current 5.417A
Output Voltage 12V DC
Plug Type N
Power Consumption (In Watts) 65
Power Source AC Adapter Included
Environmental
Humidity 20-80%RH
Operating Temperature 5°C to 35°C (41°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Cable Length 500 mm [19.7 in]
Color Black
Material Aluminum and Steel
Product Height 8.2 cm [3.2 in]
Product Length 28 cm [11 in]
Product Width 14.2 cm [5.6 in]
Weight of Product 1.6 kg [3.6 lb]
Packaging Information
Package Height 14.5 cm [5.7 in]
Package Length 36 cm [14.2 in]
Package Width 29 cm [11.4 in]
Shipping (Package) Weight 3.1 kg [6.9 lb]
What's in the Box
Included in Package 1 - Thunderbolt 3 PCIe expansion box
1 - Thunderbolt 3 cable
4 - rubber feet
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - quick-start guide

Compatibility

View full OS compatibility
Windows® 7, 8, 8.1, 10
macOS 10.12 - 10.15

Certifications

Accessories