StarTech.com

7-Port USB-C Hub - USB-C to 5x USB-A and 2x USB-C - USB 3.0

Turn a USB Type-C port on your laptop into five USB Type-A ports (5Gbps) and two USB Type-C ports

Product ID: HB30C5A2CSC

  • 1-meter cable enables flexible positioning of the hub and USB devices on your desk
  • Connect up to seven USB 3.0 devices to a single USB-C port on your computer: two USB-C devices and five USB-A devices
  • USB 3.0 charge-and-sync port can charge your device with or without a host connection
View More
  • All ports are backward compatible with older USB 2.0 and 1.1 devices
  • Supports easy plug-and-play installation, hot-swapping or hot-plugging
  • All ports are compliant with USB 3.0 and data rates up to 5Gbps
  • Integrated physical On/Off power button
110,99 € EUR exc VAT
119,87 € EUR inc VAT

Overview

This USB-C™ hub turns your laptop or desktop USB Type-C™ or Thunderbolt™ 3 port into four standard USB-A ports, one USB-A fast-charge port, and two USB-C ports. You can also extend the range of your USB devices by using this hub as a mid-point repeater.

Connect more devices, quickly and easily 

The 7-port USB hub provides convenient port access. The extended length of the supplied cable offers the flexibility to position your hub and USB devices as needed, in order to create a comfortable, space-efficient work area. The ports are sufficiently spaced to plug or unplug your USB devices without needing to disconnect other devices from neighboring ports.  

With extra USB 3.0 ports, you can increase productivity and connect more devices to your computer, or avoid the hassle of swapping connected devices on your port-limited laptop.

The hub lets you extend the life of your current USB 3.0 devices while also taking advantage of newer USB-C devices.

Charge-and-sync your mobile devices

With the available fast-charge port, the hub helps to ensure that your tablet or smartphone are charged and ready to use when you need them. You can also sync and access your device while it's charging. The USB-A charge port supports USB Battery Charging Specification 1.2.

The HB30C5A2CSC is backed by a 2-year StarTech.com warranty and free lifetime technical support.

Applications

Upgrade and expand the connection capabilities of your MacBook, Ultrabook™, laptop, or desktop

Deploy in hot-desk environments to provide USB hub access for multiple devices

Connect a wide variety of peripherals at home or in the office, all from a single USB 3.0 connection

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID VIA/VLI - VL813
Industry Standards USB Battery Charging Specification Rev. 1.2
USB-A charging port delivers up to 1.5 amps of power
USB 3.0 - Backward compatible with USB 2.0 and 1.1
Interface USB 3.0
Ports 7
USB-C Device Port(s) Yes
USB-C Host Connection Yes
Performance
Maximum Data Transfer Rate 5 Gbps
Supported Charging Modes Charging Downstream Port (CDP)
Dedicated Charging Port (DCP)
Supported Charging Outputs BC 1.2 (1.5A)
Type and Rate USB 3.0 - 5 Gbit/s
UASP Support Yes
Connector(s)
Connector Type(s) 4 - USB Type-A (9 pin) USB 3.0 Female
2 - USB Type-C (24 pin) USB 3.0 (5Gbps) Female
1 - USB 3.0 A (Fast-Charge, 9 pin, SuperSpeed) Female
1 - USB Type-B (9 pin) USB 3.0 Male
Software
OS Compatibility OS Independent; No additional drivers or software required
Special Notes / Requirements
Note The USB Type-C ports are data only.
USB 3.0 is also known as USB 3.1 Gen 1; this connectivity standard offers speeds up to 5Gbps.
The hub does not support DP Alt Mode or USB Power Delivery.
System and Cable Requirements Available USB Type-C port - USB 3.0 (5Gbps)
Indicators
LED Indicators 7 - Active
Power
Center Tip Polarity Positive
Input Current 1 A
Input Voltage 100 ~ 240 AC
Output Current 4 A
Output Voltage 12 DC
Plug Type M
Power Consumption (In Watts) 48
Power Source AC Adapter Included
Environmental
Humidity 0~95% RH (Non-condensing) at 25°C
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 70°C (-4°F to 158°F)
Physical Characteristics
Cable Length 1 m [3.3 ft]
Color Black & Silver
Enclosure Type Plastic
Form Factor Desktop
Product Height 24 mm [0.9 in]
Product Length 149 mm [5.9 in]
Product Weight 150 g [5.3 oz]
Product Width 65 mm [2.6 in]
Packaging Information
Shipping (Package) Weight 550 g [19.4 oz]
What's in the Box
Included in Package 1 - USB-C hub
1 - 1m USB-C to USB-B cable
1 - universal power adapter (NA/JP, UK, EU, ANZ)
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter
HB30C3A1CFS
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A charge-and-sync ports (5Gbps) and one USB Type-C port

65,99 € exc VAT
71,27 € inc VAT
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub
HB30C3A1CFB
4-Port USB-C Hub - USB-C to 1x USB-C and 3x USB-A - USB 3.0 Hub

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one USB Type-C port

43,99 € exc VAT
47,51 € inc VAT
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter
HB30C3A1GE
3-Port USB-C Hub with Gigabit Ethernet - USB-C to 3x USB-A - USB 3.0 - Includes Power Adapter

Turn a USB Type-C port on your laptop into three USB Type-A ports (5Gbps) and one Gigabit Ethernet port

77,99 € exc VAT
84,23 € inc VAT
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable
ST4300PBU3
4 Port Portable SuperSpeed USB 3.0 Hub with Built-in Cable

Add four USB 3.0 ports to your laptop or Ultrabook using this slim, portable hub with an extended-length cable

32,99 € exc VAT
35,63 € inc VAT
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black
ST4300MINU3B
Portable 4 Port SuperSpeed Mini USB 3.0 Hub - Black

Add four external USB 3.0 ports to your notebook or Ultrabook™ with a slim, portable hub

28,99 € exc VAT
31,31 € inc VAT
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered - White
HB30C4ABW
4-Port USB-C Hub - USB-C to 4x USB-A - USB 3.0 Hub - Bus Powered - White

Turn your laptop’s USB Type-C port into four USB Type-A ports (5Gbps) using this bus-powered hub

44,99 € exc VAT
48,59 € inc VAT
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub - White
HB30C3APDW
3-Port USB-C Hub with Power Delivery - USB-C to 3x USB-A - USB 3.0 Hub - White

Turn your laptop’s USB Type-C port into three USB Type-A ports (5Gbps), plus power and charge your laptop

43,99 € exc VAT
47,51 € inc VAT
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0
HB30C3A1CST
4-Port USB-C Hub - Metal - USB-C to 3x USB-A and 1x USB-C - USB 3.0

Add three USB Type-A ports and one USB Type-C port to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

85,99 € exc VAT
92,87 € inc VAT
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0
HB30C5A2CST
7-Port USB-C Hub - Metal - USB-C to 5x USB-A and 2x USB-C - USB 3.0

Add five USB Type-A ports and two USB Type-C ports to your USB-C equipped computer, using this mountable USB 3.0 (5Gbps) hub

101,99 € exc VAT
110,15 € inc VAT
Thunderbolt 3 USB 3.1 Multi-Channel Hub Controller - 4 Port 10G/5G
TB33A1C
Thunderbolt 3 USB 3.1 Multi-Channel Hub Controller - 4 Port 10G/5G

High Speed USB Hub | 4x Dedicated Independent Ports | 3x USB-A 1x USB-C

303,99 € exc VAT
328,31 € inc VAT
Dual-Monitor USB-C Dock for Windows® - 2.5” SATA SSD/HDD Bay
MST30C2HDPPD
Dual-Monitor USB-C Dock for Windows® - 2.5” SATA SSD/HDD Bay

Laptop Docking Station | 60W PD | Dual DP | No Display Driver Setup | 3x USB 3.0

324,99 € exc VAT
350,99 € inc VAT

Accessories