StarTech.com

Accessory Kit for Lenovo Yoga 3 Pro

Enhance your Yoga 3 by adding support for HDMI or VGA video outputs, and Gigabit Ethernet

Product ID: LENYMCHDVUGK

  • Enhance the capabilities of your Yoga Pro 3, with a kit of accessories that make your Yoga compatible with any wired network and the most common video displays and projectors
  • Maintain the portability of your laptop, with three lightweight and power-free accessories that can go anywhere your Yoga does
  • Kit includes: USB 3.0 NIC (USB31000SPTB), Micro HDMI to HDMI adapter (HDADFM5IN), Micro HDMI to VGA adapter (MCHD2VGAE2)
View More
  • USB 3.0 Gigabit NIC supports Jumbo Frames, 802.1Q VLAN Tagging, Auto MDI/X, Checksum Offload (IPv4, IPv6, TCP, UDP) and Large Send Offload
  • Micro HDMI supports PC resolutions up to 1920x1200 and HDTV resolutions up to 1080p
84,99 € EUR exc VAT
91,79 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Physical Characteristics
Color Black
Material Plastic
Product Height 2 cm [0.8 in]
Product Length 25.5 cm [10 in]
Product Width 55 mm [2.2 in]
Weight of Product 180 g [6.4 oz]
Packaging Information
Package Height 32 mm [1.3 in]
Package Length 16.8 cm [6.6 in]
Package Width 14.1 cm [5.6 in]
Shipping (Package) Weight 0.2 kg [0.3 lb]
What's in the Box
Included in Package 1 - USB 3.0 Network Adapter
1 - Micro HDMI to HDMI Adapter
1 - Micro HDMI to VGA Adapter
1 - Driver CD for USB Network Adapter
1 - Instruction Manual for USB Network Adapter

Certifications

Related Products

3-in-1 Surface Pro Adapter Kit
MSTP3MDPUGBK
3-in-1 Surface Pro Adapter Kit

Enhance your Microsoft Surface Pro (AKA Surface Pro 5), Surface Pro 4, Surface Pro 3 or Surface 3 with these Surface Pro accessories

84,99 € exc VAT
91,79 € inc VAT
Macbook Air Accessories Kit - MDP to VGA / HDMI and USB 3.0 Gigabit Ethernet Adapter
MACAMDPGBK
Macbook Air Accessories Kit - MDP to VGA / HDMI and USB 3.0 Gigabit Ethernet Adapter

Connect your Macbook Air® to a boardroom display (HDMI® or VGA) and a wired Gigabit Ethernet network with this convenient adapter bundle

71,99 € exc VAT
77,75 € inc VAT
Samsung Chromebook 2 & Series 3 HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle
SAMC2VGAUGEK
Samsung Chromebook 2 & Series 3 HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle

Connect your Chromebook™ to a VGA projector or desktop display and add Ethernet + 1 USB 3.0 port, in a convenient adapter bundle

77,99 € exc VAT
84,23 € inc VAT
Lenovo ThinkPad X1 Carbon VGA and Gigabit Ethernet Adapter Kit - MDP to VGA - USB 3.0 to GbE
LENX1MDPUGBK
Lenovo ThinkPad X1 Carbon VGA and Gigabit Ethernet Adapter Kit - MDP to VGA - USB 3.0 to GbE

Connect your Ultrabook™ to a VGA projector or display and add Ethernet + 1 USB 3.0 port, in a convenient adapter bundle

73,99 € exc VAT
79,91 € inc VAT
MacBook Pro VGA and Gigabit Ethernet Adapter Kit - MDP to VGA - USB 3.0 to GbE - White
MACPRMDPUGBK
MacBook Pro VGA and Gigabit Ethernet Adapter Kit - MDP to VGA - USB 3.0 to GbE - White

Connect your MacBook Pro® to a VGA projector or display and add Ethernet + 1 USB 3.0 port, in a convenient adapter bundle

81,99 € exc VAT
88,55 € inc VAT
Samsung XE303 Chromebook VGA and Ethernet Adapter Kit – HDMI to VGA – USB 2.0 to Ethernet
SAMCHDFEK
Samsung XE303 Chromebook VGA and Ethernet Adapter Kit – HDMI to VGA – USB 2.0 to Ethernet

Connect your Chromebook™ to a VGA projector or desktop display and add a Fast Ethernet port, in a convenient adapter bundle

56,99 € exc VAT
61,55 € inc VAT
HP Chromebook 14 HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle
HPC14VGAUGEK
HP Chromebook 14 HDMI to VGA and USB 3.0 Gigabit Ethernet Accessory Bundle

Connect your Chromebook™ to a VGA projector or desktop display and add Ethernet + 1 USB 3.0 port, in a convenient adapter bundle

77,99 € exc VAT
84,23 € inc VAT