Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

450 Watt ATX12V 2.3 80 Plus Gold Computer Power Supply w/ Active PFC

Product ID: ATX2PW450GO

Build or upgrade a computer system with an energy efficient and reliable 450 Watt Gold ATX power supply

Features
  • 80 Plus Gold-Certified

  • Support for Intel and AMD Systems

  • Complies with Intel EPS 12V rev: 2.8/2.92

More Features . . .
  • Complies with ATX 12V rev: 2.3

  • Large 12cm fan

  • Active Power Factor Correction (A-PFC)

  • Protection: Short Circuit Protection (SCP), Over Voltage Protection (OVP), Over Current Protection (OCP), Over Power Protection (OPP)

  • 110~240VAC Auto switching power supply

Available in
81,99 € EUR exc VAT
88,55 € inc VAT

ID: ATX2PW450GO

For more products like this please visit our European online store today!

The ATX2PW450GO 450 Watt 80 Plus® Gold Power Supply offers an energy efficient replacement or upgrade for powering your desktop PC. Operating at an 87% to 90% efficiency between 20% and 100% load, 80 Plus Gold power supplies deliver a significant improvement over standard-efficiency power supplies that helps reduce energy consumption and cost of operation. 

This versatile power supply is equipped to support AMD or Intel CPU-based servers and workstations with a combined 20/24-pin motherboard connection, and an 8-pin EPS connector.

The ATX2PW450GO is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Reduce operation cost and energy consumption with 80 Plus Gold-certified power supply
  • Universal compatibility supporting EPS and ATX Intel/AMD motherboards
Common Customer Questions

View FAQs...

Applications
  • Replacing an older, less reliable power supply
  • Upgrading or building an energy-efficient PC with a more efficient, 80 Plus Gold-certified power supply
  • Upgrading existing systems to meet new system requirements for SATA drive connections and PCIe graphics
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Fan Bearing Type Sleeve Bearing
Fans 1 - 120 mm
Performance
Efficiency Rating 115V:
87% @ 20% - 90 Watt
90% @ 50% - 225 Watt
87% @ 100% - 450 Watt

230V:
88% @ 20% - 90 Watt
92% @ 50% - 225 Watt
88% @ 100% - 450 Watt
Output Power 450W
Power Factor Correction Active
Connector(s)
Output Connectors 1 - ATX 12V EPS Split Power (4+4 pin)
1 - ATX 12V P4 Power (4 pin, v 2.x)
1 - ATX AUX Power (6 pin, v 1.x)
1 - ATX Split Power (20+4 pin, v 2.x)
1 - PCI Express Power (8 pin, v 2.x)
3 - LP4 (4 pin, Molex Large Drive Power)
4 - SATA Power (15 pin)
Power
Current +12.0V1 (A) 37 A
Current +12.0V2 (A) 37 A
Current +12.0V3 (A) 37 A
Current +12.0V4 (A) 37 A
Current +3.3V (A) 20A
Current +5.0V (A) 20 A
Current +5.0Vsb (A) 2.5A
Current -12.0V (A) 0.5A
Input Voltage 100 ~ 240 AC
Input Voltage Frequency 50 ~ 60 Hz
Max Inrush Current 60A @ 110VAC / 120A @ 220VAC
Environmental
Humidity 10~90% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -20°C to 80°C (-4°F to 176°F)
Physical Characteristics
Color Black
Enclosure Type Aluminum
Product Height 85 mm [3.3 in]
Product Length 140 mm [5.5 in]
Product Weight 2020 g [71.3 oz]
Product Width 150 mm [5.9 in]
Packaging Information
Shipping (Package) Weight 2252 g [79.5 oz]
What's in the Box
Included in Package 1 - 450 Watt Power Supply
1 - Quick Install Guide
500 Watt ATX12V 2.3 80 Plus Computer Power Supply w/ Active PFC
ATX2PW500WH

500 Watt ATX12V 2.3 80 Plus Computer Power Supply w/ Active PFC

Build or upgrade a computer system with an energy efficient and reliable 500 Watt ATX power supply

112,99 € exc VAT
122,03 € inc VAT

430 Watt ATX12V 2.3 80 Plus Computer Power Supply w/ Active PFC
ATX2PW430WH

430 Watt ATX12V 2.3 80 Plus Computer Power Supply w/ Active PFC

Build or upgrade a computer system with an energy efficient and reliable 430 Watt ATX power supply

89,99 € exc VAT
97,19 € inc VAT

* Product appearance and specifications are subject to change without notice.