StarTech.com

DC Power Adapter - 12V, 2A

Replace your lost or failed power adapter

Product ID: SVA12M2NEUA

  • Supports a range of devices that require 12 volts and 2 amps (or less) of power and a M-type barrel connector
  • Reduces downtime in the event of a failure, by keeping a spare power adapter on-hand
24,99 € EUR exc VAT
26,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Output Connectors 1 - M-Type Barrel (Inner Diameter: 2.1 mm, Outer Diameter: 5.5 mm) Plug Output
Power
Center Tip Polarity Positive
Input Current 0.6 A
Input Voltage 100 - 240 AC
Input Voltage Frequency 50/60Hz
Output Current 2 A
Output Voltage 12V DC
Plug Type M
Power Consumption (In Watts) 24
Power Source AC Adapter Included
Physical Characteristics
Cable Length 1219 mm [48 in]
Product Height 4.3 cm [1.7 in]
Product Length 75 mm [3 in]
Product Width 40 mm [1.6 in]
Weight of Product 137 g [4.8 oz]
Packaging Information
Package Height 60 mm [2.4 in]
Package Length 10.4 cm [4.1 in]
Package Width 89 mm [3.5 in]
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - universal power adapter (NA, EU, UK, AU)

Certifications

Related Products

12V DC 1.5A Universal Power Adapter
IM12D1500P
12V DC 1.5A Universal Power Adapter

Replace your 12V DC (1.5 Amp) power cable, with a reliable connection

21,99 € exc VAT
23,75 € inc VAT
DC Power Adapter - 5V, 2A
SVA5H2NEUA
DC Power Adapter - 5V, 2A

Replace your lost or failed power adapter

24,99 € exc VAT
26,99 € inc VAT
DC Power Adapter - 12V, 2A
SVA12M2NEUA
DC Power Adapter - 12V, 2A

Replace your lost or failed power adapter

24,99 € exc VAT
26,99 € inc VAT
DC Power Adapter - 5V, 4A
SVA5M4NEUA
DC Power Adapter - 5V, 4A

Replace your lost or failed power adapter

31,99 € exc VAT
34,55 € inc VAT

Accessories