StarTech.com

DC Power Adapter - 12V, 5A

Replace your lost or failed power adapter

Product ID: SVA12M5NA

  • Supports a range of devices that require 12 volts and 5 amps (or less) of power and an M-type barrel connector
  • Reduces downtime in the event of a failure, by keeping a spare power adapter on-hand
80,99 € EUR exc VAT
87,47 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Power
Center Tip Polarity Positive
Input Current 2 A
Input Voltage 100 - 240 AC
Output Current 5 A
Output Voltage 12 DC
Plug Type M
Power Source AC Adapter Included
Physical Characteristics
Cable Length 1020 mm [40.2 in]
Product Height 3.5 cm [1.4 in]
Product Length 11 cm [4.3 in]
Product Width 46 mm [1.8 in]
Weight of Product 905.8 g [32 oz]
Packaging Information
Package Height 51 mm [2 in]
Package Length 32 cm [12.6 in]
Package Width 22 cm [8.7 in]
Shipping (Package) Weight 924.2 g [32.6 oz]
What's in the Box
Included in Package 1 - universal power adapter (NA/JP, EU, UK, AU)

Certifications

Accessories