StarTech.com

DC Power Adapter - 5V, 3A

Replace your lost or failed power adapter

Product ID: SVA5N3NEUA

  • Supports a range of devices that require 5 volt and 3 amps (or less) of power and a N-type barrel connector
  • Reduce downtime in the event of a failure, by keeping a spare power adapter on-hand
24,99 € EUR exc VAT
26,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Connector(s)
Output Connectors 1 - N-Type Barrel (Inner Diameter: 2.5 mm, Outer Diameter: 5.5 mm) Plug Output
Power
Center Tip Polarity Positive
Input Current 0.75A
Input Voltage 100 - 240 AC
Output Current 3A
Output Voltage 5 DC
Plug Type N
Physical Characteristics
Color Black
Product Height 5.5 cm [2.2 in]
Product Length 76 mm [3 in]
Product Width 32 mm [1.3 in]
Weight of Product 204 g [7.2 oz]
Packaging Information
Package Height 35 mm [1.4 in]
Package Length 17.7 cm [7 in]
Package Width 13.1 cm [5.2 in]
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - universal power adapter (NA/JP, EU, UK, AU)

Certifications

Accessories