StarTech.com

IDE to SATA Adapter Converter

Connect 2 SATA hard drives to an IDE motherboard or card

Product ID: PATA2SATA2

  • Compliant with SATA specification 1.0
  • Supports Ultra ATA 100/133 PATA (IDE) controllers
  • No driver/software installation required
18,99 € EUR exc VAT
20,51 € EUR inc VAT

Overview

This IDE to SATA Drive Adapter Kit offers a simple way to install Serial ATA hard drives using an available IDE port - a cost-effective solution for using newer SATA drives on a legacy computer or a computer with all SATA connections already in use.

This dual channel bridge lets you connect two high-speed SATA drives without the cost and effort of upgrading your IDE (Parallel ATA) motherboard, while minimizing the space required for IDE cable connections - helping to improve airflow within the case which in turn helps to optimize system performance.

Plus, the IDE to SATA Drive Motherboard Adapter includes a power connector and SATA data cables, to ensure the upgrade to SATA is easy!

 


*PLEASE NOTE:  To connect to a power source, SATA hard drives require SATA power. If your computer’s power supply does not have a SATA power connection, the SATAPOWADAP 6in LP4 Male to Serial ATA Power Adapter will be required.

 

The StarTech.com Advantage

  • Connect up to 2 SATA devices through IDE with no driver/software installation
  • Backed by a StarTech.com lifetime warranty and free lifetime technical support

Applications

Convert new SATA drives to connect to older IDE-only motherboards

Technicians who regularly need to work with older systems that may only support IDE

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Chipset ID SunplusIT - SPIF223A
Performance
Type and Rate SATA I (1.5 Gbps)
Connector(s)
Drive Connectors 1 - SP4 (4 pin, Small Drive Power) Male
2 - SATA (7 pin, Data) Plug
Host Connectors 1 - IDE (40 Pin, EIDE/PATA) Female
Software
OS Compatibility OS independent; No software or drivers required
Physical Characteristics
Product Height 11 mm [0.4 in]
Product Length 54 mm [2.1 in]
Product Weight 12.7 g [0.4 oz]
Product Width 45.5 mm [1.8 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.2 lb]
What's in the Box
Included in Package 1 - IDE to SATA Converter
1 - LP4 Molex to SP4 Floppy Power Adapter Cable
2 - SATA Cable
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

40 Pin Female IDE to SATA Adapter Converter
IDE2SAT25
40 Pin Female IDE to SATA Adapter Converter

Allows connection of a SATA device to an IDE motherboard or card

17,99 € exc VAT
19,43 € inc VAT
2.5in and 3.5in 40 Pin Male IDE to SATA Adapter Converter
IDE2SAT
2.5in and 3.5in 40 Pin Male IDE to SATA Adapter Converter

Connect your SATA drive to an IDE motherboard

22,99 € exc VAT
24,83 € inc VAT

Accessories