StarTech.com

M.2 to SATA SSD Adapter - Expansion Slot Mounted

Mount an M.2 NGFF SSD into your desktop computer, using a standard SATA host connection

Product ID: S32M2NGFFPEX

  • Add SSD performance to any desktop computer system by converting M.2 to SATA
  • Optimize performance with support for SATA III transfer speeds, up to 6 Gbps
  • Wide installation compatibility with support for the most common M.2 drives (2230, 2242, 2260, 2280)
View More
  • Includes both low-profile, and full-profile expansion slot brackets
  • Supports SATA I,II,III drives (1.5/3.0/6.0 Gbps)
  • PCI/PCIe slot compatible
24,99 € EUR exc VAT
26,99 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types M.2 (SATA, B-Key, NGFF)
Drive Installation Fixed
Interface SATA
Number of Drives 1
Supported Drive Height(s) 2230
2242
2260
2280
Performance
General Specifications Not compatible with PCI-Express M.2 SSDs
Maximum Data Transfer Rate 6 Gbps
RAID No
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 1 - M.2 (SATA, B-Key, NGFF) Receptacle
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Environmental
Humidity 5% to 95% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 85°C (14°F to 185°F)
Physical Characteristics
Product Height 9.5 cm [3.7 in]
Product Length 12 cm [4.7 in]
Product Width 18 mm [0.7 in]
Weight of Product 130 g [4.6 oz]
Packaging Information
Package Height 33 mm [1.3 in]
Package Length 16.3 cm [6.4 in]
Package Width 13 cm [5.1 in]
Shipping (Package) Weight 150 g [5.3 oz]
What's in the Box
Included in Package 1 - SATA to M.2 NGFF SSD Adapter
1 - Full profile bracket (pre-installed)
1 - Low profile bracket
1 - SSD installation screw
1 - Screw driver
2 - Standoffs (for PCI slot installation)
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
SAT32MSATPEX
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card

Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection

17,99 € exc VAT
19,43 € inc VAT
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay
35S24M2NGFF
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay

Enhance your system by mounting four M.2 SATA-based SSDs into one 3.5” drive bay

65,99 € exc VAT
71,27 € inc VAT
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
37,79 € inc VAT
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP
SM2NGFFMBU33
M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP

Turn your solid state drive into an ultra-portable pocket drive

40,99 € exc VAT
44,27 € inc VAT

Accessories