Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.



Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to

Discontinued - Dual 2.5in to Single 3.5in SATA Hard Drive Adapter

Product ID: SATA35252X


Add two 2.5in SATA hard drives to a single 3.5in drive bay

  • Unique mounting design for dual 2.5in hard drives

  • Includes mounting screws and LP4 to SATA power splitter cable

Available in
0,00 € EUR exc VAT
0,00 € inc VAT

ID: SATA35252X

For more products like this please visit our European online store today!

This SATA HDD Adapter allows one or two 2.5in SATA (SATA, SATA II, SATA III) hard drives (HDD) or solid state drives (SSD) to be installed into a single 3.5in drive bay and connected to the host computer in place of a 3.5in SATA hard drive.

Simply mount the 2.5in SATA hard drives to the adapter board, then install the adapter in the computer as though it were a single drive.

To power the installed drives, the hard drive adapter includes an LP4 to dual SATA power 'Y' cable that lets you connect both drives to one of the computer power supply LP4 power connections. Then, it's as easy as connecting each of the drives to the motherboard SATA data connectors.

The Advantage
  • Install up to two 2.5" hard drives or solid state drives into a desktop 3.5" drive bay
  • Backed by a lifetime warranty and free lifetime technical support
  • Use spare 2.5" drives to expand on a desktop's storage capacity
  • Add additional hard drives to a system for RAID applications where physical space is limited
Warranty Information
Warranty Lifetime
Humidity Max 95% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Physical Characteristics
Color Green
Product Height 11 mm [0.4 in]
Product Length 108 mm [4.3 in]
Product Weight 70 g [2.5 oz]
Product Width 102 mm [4 in]
Packaging Information
Shipping (Package) Weight 0.1 kg [0.3 lb]
What's in the Box
Included in Package 1 - 2.5" to 3.5" Adapter
1 - Screw Kit
1 - Power Cable
1 - Instruction Manual

* Product appearance and specifications are subject to change without notice.