StarTech.com

2.5" to 3.5" Hard Drive Adapter - For SATA and SAS SSDs/HDDs

Turn almost any 2.5" SATA/SAS drive into a 3.5" drive

Product ID: 25SATSAS35HD

  • Supports 2.5" form factor drives up to 15 mm in height
  • Installs into an internal or external 3.5" drive bay; uses standard mounting holes for internal installs
  • Tool-less 2.5" drive installation
  • Supports SATA I, II and III (up to 6Gbps) and SAS I and II (up to 6Gbps)
38,99 € EUR exc VAT
42,11 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SAS & SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Fan(s) No
Front Door Key Lock No
Interface SATA
SAS
Number of 2.5 inch bays 1
Number of Drives 1
Supported Drive Height(s) 7mm
9.5mm
12.5mm
15mm
Performance
4Kn Support Yes
Hot Swap Capability Yes
S.M.A.R.T. Support Yes
TRIM Support Yes
Type and Rate SATA/SAS 6 Gbps
Connector(s)
Drive Connectors 1 - SFF-8482 (29 pin, Data & Power, Internal SAS) Receptacle
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Special Notes / Requirements
Note Although mobile racks can enable a Serial Attached SCSI (SAS) drive to connect using a standard Serial ATA (SATA) connector, the drive controller must be SAS compatible to properly support SAS drives. SAS controllers can work with SAS and SATA drives, but most SAS drives will only work with a SAS controller.
Environmental
Humidity 5% ~ 65%
Operating Temperature 0°C to 55°C (32°F to 131°F)
Storage Temperature -20°C to 55°C (-4°F to 131°F)
Physical Characteristics
Color Silver & Black
Enclosure Type Aluminum and Plastic
Product Height 26 mm [1 in]
Product Length 14.6 cm [5.7 in]
Product Width 10.1 cm [4 in]
Weight of Product 252 g [8.9 oz]
Packaging Information
Package Height 35 mm [1.4 in]
Package Length 16 cm [6.3 in]
Package Width 11.2 cm [4.4 in]
Shipping (Package) Weight 252 g [8.9 oz]
What's in the Box
Included in Package 1 - hard drive adapter
1 - set of mounting hardware
1 - quick-start guide

Certifications

Related Products

3.5in Hard Drive to 5.25in Front Bay Bracket Adapter
BRACKETFDBK
3.5in Hard Drive to 5.25in Front Bay Bracket Adapter

Install a 3.5in hard drive into a single 5.25in front bay

6,99 € exc VAT
7,55 € inc VAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25SAT
2.5in SATA Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in SATA hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
10,79 € inc VAT
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit
BRACKET25
2.5in IDE Hard Drive to 3.5in Drive Bay Mounting Kit

Mount a 2.5in IDE hard drive to any computer with an available 3.5in bay

9,99 € exc VAT
10,79 € inc VAT
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay
BRACKET
3.5in Universal Hard Drive Mounting Bracket Adapter for 5.25in Bay

Mount a 3.5in hard drive to any desktop with an available 5.25in bay

2,99 € exc VAT
3,23 € inc VAT
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5
HSB1SATSASBA
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5" SATA/SAS Drives - Trayless - Aluminum

Hot-swap drives with ease, using this trayless mobile backplane for desktop PCs or servers

53,99 € exc VAT
58,31 € inc VAT
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5
HSB13SATSASB
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5" SATA/SAS Drives - Trayless

Hot-swap drives with ease, using this trayless mobile backplane for desktop PCs or servers

41,99 € exc VAT
45,35 € inc VAT
2.5” to 3.5” SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm
25SAT35HDD
2.5” to 3.5” SATA Aluminum Hard Drive Adapter Enclosure with SSD / HDD Height up to 12.5mm

Turn a 2.5” SATA HDD/SSD into a 3.5” SATA Drive

27,99 € exc VAT
30,23 € inc VAT
Dual 2.5
BRACKET25X2
Dual 2.5" to 3.5" HDD Bracket for SATA Hard Drives - 2 Drive 2.5" to 3.5" Bracket for Mounting Bay

Mount two 2.5in SATA SSDs/HDDs into a single 3.5in drive bay

11,99 € exc VAT
12,95 € inc VAT
Dual 2.5
BRACKET225PT
Dual 2.5" SSD/HDD Mounting Bracket for 3.5” Drive Bay - Tool-Less Installation

Install two 2.5” solid-state drives or hard drives into a single 3.5” bay in a desktop computer

8,99 € exc VAT
9,71 € inc VAT
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter
25SATSAS35
2.5in SATA/SAS SSD/HDD to 3.5in SATA Hard Drive Converter

Turn Virtually any 2.5" SATA or SAS Hard Drive into a 3.5" SATA Drive

20,99 € exc VAT
22,67 € inc VAT
2.5
BRACKET125PT
2.5" SSD/HDD Mounting Bracket for 3.5" Drive Bay - Tool-less Installation

Easily install one 2.5” solid-state drive or hard drive into a 3.5” bay, without requiring any additional hardware or tools

6,99 € exc VAT
7,55 € inc VAT
4x 2.5” SSD/HDD Mounting Bracket with Cooling Fan
BRACKET425F
4x 2.5” SSD/HDD Mounting Bracket with Cooling Fan

Install four 2.5” solid-state drives or hard drives into two 5.25” front bays, to add storage to a desktop computer or server

35,99 € exc VAT
38,87 € inc VAT

Accessories