Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

Discontinued - 3.5in Bay 20-in-1 USB 2.0 Multi Media Memory Card Reader - Black

Product ID: 35FCREAD20BK

Discontinued

Add a 20-in-1 memory card reader to a 3.5in front bay through USB 2.0

Features
  • Designed to install internally or as an external card reader

  • Support for CompactFlash (CF type I/II, MicroDrive), SmartMedia (SM), MultiMedia Card (MMC), SecureDigital (SD) and MemoryStick (MS, MSPro, MS Duo, MSProDuo)

  • Powered directly from the USB port

More Features . . .
  • Status and activity LED indicators

  • High Speed USB 2.0 host interface with support for transfer rates up to 480 Mbps

  • Plug-and-Play and Hot-Swap compatible

Available in
0,00 € exc VAT
0,00 € inc VAT

ID: 35FCREAD20BK

For more products like this please visit our European online store today!

This 20-in-1 USB 2.0 Media Memory Card Reader can be installed in a 3.5in drive bay or used as a standalone media card reader by simply connecting to an available USB port. The card reader offers full read/write access to popular media/memory card formats - a convenient solution for transferring data from digital media devices such as digital cameras, DV camcorders etc. to a computer without having to connect the digital media device directly to the computer.

The media/memory card reader supports high-speed USB 2.0 transfer rates up to 480Mbps - providing quick, simple access to memory card contents, eliminating lag while trying to transfer important files.

The card reader is a versatile and cost-effective solution that lets you access popular media card formats including CompactFlash (CF I, CF II), IBM MicroDrives, Smart Media, Multi-Media, and Memory Sticks (MS, MS Pro), Secure Digital (SD, SD Mini) etc., allowing you to use a single card reader for all of the different memory cards you use, as opposed to using different memory card readers for each application.

The StarTech.com Advantage
  • Support for popular flash card formats and usable either inside a desktop case or as an external device
  • Convenient USB 2.0 connection and driverless installation for true Plug-and-Play functionality
  • Backed by a StarTech.com 2-year warranty and free lifetime technical support
Compatible With

View full OS compatibility

Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS X and up

Applications
  • Transfer photos from a digital camera memory card to a laptop or desktop
  • Transfer music from a computer to a memory card for use in a portable music player
Warranty Information
Warranty 2 Years
Performance
Maximum Data Transfer Rate USB 2.0 480Mbps, USB 1.1 12Mbps
Memory Media Type CF (Compact Flash I/II Card)
IBM Micro Drive
MS Duo, MS Pro Duo, MS Pro-HG Duo
MS/MS Pro (Memory Stick/Memory Stick Pro)
SD/MMC (Secure Digital/Multimedia Card)
SM (SmartMedia)
Connector(s)
Connector Type(s) 1 - IDC (5 pin, Motherboard Header) Female
1 - USB Type-A (4 pin) USB 2.0 Male
External Ports 1 - CompactFlash (50 pin) Slot
1 - Memory Stick / Memory Stick Pro Slot Female
1 - SD / MMC Slot Female
1 - SmartMedia Slot Female
1 - USB B (4 pin) Female
Software
OS Compatibility Windows 98SE/ ME/ 2000/ XP(32/64bit)/ Server 2003(32/64bit)/Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and Mac OS X and up
Special Notes / Requirements
Note The chipset for the 35FCREAD20BK can support up to 1G SD,MMC and MS card
Indicators
LED Indicators 1 - 4 x Status/Activity LED's for each card socket
1 - Power LED (red)
Physical Characteristics
Color Black
Enclosure Type Plastic
Product Height 26.3 mm [1 in]
Product Length 111 mm [4.4 in]
Product Weight 100 g [3.5 oz]
Product Width 9.6 cm [3.8 in]
Packaging Information
Shipping (Package) Weight 0.2 kg [0.5 lb]
What's in the Box
Included in Package 1 - 20-in-1 Card Reader
1 - USB Type B to A cable (for standalone use)
1 - USB Type B to Motherborad header cable
1 - Stand (for standalone use)
1 - Four Screws
1 - Four Rubber Pads
1 - Driver CD
1 - User Manual
16 ft USB 2.0 Active Extension Cable - M/F
USB2FAAEXT15

15 ft USB 2.0 Active Extension Cable - M/F

Reliably extend the distance of a USB 2.0 device an additional 15ft

21,99 € exc VAT
23,75 € inc VAT

2 ft USB 2.0 A to B Cable - M/M
USB2HAB10

10 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

4,99 € exc VAT
5,39 € inc VAT

2 ft USB 2.0 A to B Cable - M/M
USB2HAB15

15 ft USB 2.0 A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

5,99 € exc VAT
6,47 € inc VAT

2 ft USB 2.0 A to B Cable - M/M
USB2HAB6

6 ft USB 2.0 Certified A to B Cable - M/M

Connect USB 2.0 peripherals to your computer

2,99 € exc VAT
3,23 € inc VAT

7 ft USB 2.0 Extension Cable A to A - M/F
USBEXTAA_6

6 ft USB 2.0 Extension Cable A to A - M/F

Extend the distance between your USB 2.0 devices by 6ft

3,99 € exc VAT
4,31 € inc VAT

* Product appearance and specifications are subject to change without notice.