Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.comExpressCard 12-in-1 Multi Media Memory Card Reader
Add a 12-in-1 flash memory card reader to a computer through an ExpressCard slot
Product ID: ECREAD
- Support for various Memory Stick (MS) and Secure Digital (SD) card formats
- High Speed USB 2.0 compliant, with transfer rates up to 480 Mbps
- Fit in 34mm and 54mm ExpressCard slots
- Plug-and-Play and Hot-Swap compatible
Support
Overview
This 12-in-1 memory card reader allows you to access several different types of media cards/memory cards from your laptop computer.
Simply insert the card reader into an ExpressCard slot, and you’ll be able to read from and write to MemoryStick™ (MS) and Secure Digital™ (SD) media quickly and easily.
This ExpressCard memory card reader is an ideal selection for accessing data such as digital photos, multimedia and more, relying on broad compatibility while adding to the capability of an existing notebook computer.
The StarTech.com Advantage
- Read 12 different Memory Stick or Secure Digital card formats from a single reader
- Small form factor that fits into 34mm or 54mm ExpressCard slots for versatility and portability
- Backed by a StarTech.com 2-year warranty and free lifetime technical support
Applications
Transfer photos from a digital camera memory card to a laptop
Transfer music from a laptop to a memory card for use in a portable music player
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Bus Type | ExpressCard | |
Card Type | 34mm ExpressCard | |
Performance | ||
Maximum Data Transfer Rate | Uses USB 2.0 Bus; Up to 480Mbps | |
Memory Media Type | MS/MS Pro (Memory Stick/Memory Stick Pro) | |
SD/MMC (Secure Digital/Multimedia Card) | ||
xD (Extreme Digital) Picture Card | ||
Connector(s) | ||
Connector Type(s) | 1 - ExpressCard (34mm) | |
External Ports | 1 - SD / MMC Slot Female | |
Memory Stick / Memory Stick Pro Slot Female | ||
xD-Picture Card Slot Female | ||
Software | ||
OS Compatibility | Windows ME/ 2000/ XP(32/64bit)/ Vista(32/64bit)/ 7(32/64bit)/ Server 2008 R2, Linux, and MAC OS 10.x and up | |
Special Notes / Requirements | ||
Note | Can support SD/T-FLASH/RS-MMC/MMC MICRO/MMC MOBILE/MS DUO/MS PRO DUO card types with an adapter | |
Physical Characteristics | ||
Product Height | 5 mm [0.2 in] | |
Product Length | 78 mm [3.1 in] | |
Product Weight | 16 g [0.6 oz] | |
Product Width | 33 mm [1.3 in] | |
Packaging Information | ||
Shipping (Package) Weight | 0 kg [0.1 lb] | |
What's in the Box | ||
Included in Package | 1 - ExpressCard Memory Card Reader | |
1 - Instruction Manual |
Compatibility


Product Support
Drivers & Downloads
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+