StarTech.com

eSATA / USB 3.0 Hard Drive Duplicator Dock – Standalone HDD Cloner with SATA 6Gbps for fast-speed duplication

Clone a 2.5in/3.5in SATA drive without a host computer connection, or dock the drives over USB 3.0 or eSATA for easy access

Product ID: SDOCK2U33RE

  • Standalone sector-by-sector hard drive duplication with speeds up to 22GB per minute
  • Supports both 2.5" and 3.5" form factor hard drives (HDD) and solid state drives (SSD)
  • eSATA and USB 3.0 host interface connections
View More
  • 1:1 hard drive duplicator and docking station
  • Support SATA III (6 Gbps) and UASP for optimal performance
  • Supports dual drive capacity up to 4 TB per slot (8 TB in total)
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Compatible with USB 3.0/2.0/1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
  • Dual bay, top slot-loading design with drive doors
145,99 € EUR exc VAT
157,67 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Chipset ID JMicron - JMS562
Compatible Drive Types SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Interface USB 3.0 & eSATA
Number of Drives 2
Performance
Duplication Modes Sector by Sector (Whole Drive)
Duplication Speed 22GBpm
Max Drive Capacity Currently tested with up to 4TB 7200 RPM 3.5" hard drives per bay (8TB total) and 2TB 5900 RPM 2.5" hard drives (2TB total)
Maximum Data Transfer Rate 5Gbps
RAID No
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 2 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - USB Type-B (9 pin) USB 3.0 Female
1 - eSATA (7 pin, Data) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 2 - Drive Status
1 - Power Indicator
1 - Mode Indicator
1 - Progress Indicator
Power
Input Current 1.3 A
Input Voltage 100 - 240 AC
Output Current 3000 mA
Output Voltage 12V DC
Power Consumption (In Watts) 36
Power Source AC Adapter Included
Environmental
Humidity 20%RH ~ 80%RH
Operating Temperature 5°C - 35°C (41°C to 95°C)
Storage Temperature -20°C - 50°C (-4°C to 122°C)
Physical Characteristics
Color Black
Product Height 7 cm [2.8 in]
Product Length 14.7 cm [5.8 in]
Product Width 13.2 cm [5.2 in]
Weight of Product 528 g [18.6 oz]
Packaging Information
Package Height 21.3 cm [8.4 in]
Package Length 11.8 cm [4.6 in]
Package Width 19 cm [7.5 in]
Shipping (Package) Weight 1.1 kg [2.3 lb]
What's in the Box
Included in Package 1 - SATA HDD duplicator dock
1 - USB 3.0 cable
1 - eSATA cable
1 - universal power adapter (NA,UK,EU, ANZ)
1 - instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.1 (10Gbps) Standalone Duplicator Dock for 2.5
SDOCK2U313R
USB 3.1 (10Gbps) Standalone Duplicator Dock for 2.5" & 3.5" SATA SSD/HDD Drives - with Fast-Speed Duplication up to 28GB/min

Duplicate or dock a SATA SSD/HDD with fast performance - works with both USB-C and USB-A enabled devices

163,99 € exc VAT
177,11 € inc VAT
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock
SATDOCK4U3RE
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock

Duplicate one SATA Hard Drive onto three Hard Drives simultaneously

588,99 € exc VAT
636,11 € inc VAT
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock
UNIDUPDOCK
USB to IDE SATA Standalone HDD Hard Drive Duplicator Dock

Clone any combination of 2.5in or 3.5in IDE or SATA hard drives

263,99 € exc VAT
285,11 € inc VAT

Accessories