Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com1:7 Standalone USB Duplicator and Eraser - for USB Flash Drives
Duplicate or erase up to seven USB flash drives, without connecting to a computer
Product ID: USBDUPE17
- Duplicate or erase up to seven USB 3.0, USB 2.0 and USB 1.1 flash drives, without connecting to a host computer
- 1:7 standalone duplication with two duplication modes: system and file, and whole file
- Erase up to seven drives at the same time, with three modes: quick erase, single pass erase, and multi-pass erase (meets DoD standards)
- TAA compliant
- Compact metal design
- Built-in LCD display
- Duplication speeds up to 1.5GB per minute
- Includes universal power adapter
- Supports both asynchronous and synchronous copy modes, for quick batch swapping with 64 MB of internal memory
Not Available
May be in stock with partners
From a Partner
Support
Overview
This USB duplicator and eraser lets you clone or erase up to seven USB flash drives, without a host computer connection. This means you can work more efficiently and manage larger batches of USB drives, saving time and effort.
The standalone USB duplicator and eraser is perfect for IT professionals and system administrators in corporate, education, marketing, or sales environments.
Efficient 1:7 drive duplication
The duplicator lets you copy up to seven drives simultaneously, and offers both synchronous and asynchronous duplication, with speeds up to 1.5GB per minute. The asynchronous feature means you can remove and replace USB storage devices while other copies continue to run. The eraser/duplicator offers two modes of duplication: system and file and whole file.
Erase multiple USB drives simultaneously
The drive duplicator/eraser lets you erase up to seven flash drives at the same time, so it’s easy to clean large batches of USB drives for reuse. The flash drive duplicator features three modes of erasing: quick erase, single pass erase, and multi-pass erase (meets DoD standards).
Designed for ease of use
The flash drive duplicator and eraser supports USB 3.0, USB 2.0 and USB 1.1 flash drives, providing an easy and cost-effective way to re-use and re-purpose your USB drives. It features a robust metal housing and a compact, standalone design that makes it the perfect desktop companion. The duplicator/eraser also has an LCD display that makes it easy to monitor erasing and duplication to ensure completion.
The USBDUPE17 is TAA compliant and backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
Software and operating system update rollouts
Marketing collateral copying and distribution
Backup USB flash drives without a host computer
Clean and prepare USB drives for reuse
Testing and evaluating USB drives
Professionals who require identical backups for when data integrity is crucial, such as data recovery
IT administrators who wish to erase multiple drives simultaneously in preparation for use in other applications
Technical Specifications
Product Numbers | ||
---|---|---|
Ingram Switzerland | V934250 | |
UPC Code | 065030870733 |
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Buffer Size | 128 MB | |
Bus Type | USB 2.0 | |
Chipset ID | Xilinx - Spartan (XC3S700A) | |
Compatible Drive Types | USB Flash Drive | |
Drive Installation | Removable | |
Number of Drives | 7 | |
Performance | ||
Duplication Modes | System and File | |
Sector by Sector (Whole Drive) | ||
Erase Modes | Quick Erase | |
1-Pass Overwrite (NIST SP 800-88 Rev 1 - Clear) | ||
3-Pass Overwrite | ||
Insertion Rating | 1500 times | |
Max Drive Capacity | Maximum drive size of 2TB | |
Maximum Data Transfer Rate | 1.5 GB per minute | |
MTBF | 8760 hours | |
Connector(s) | ||
Drive Connectors | 8 - USB Type-A (4 pin) USB 2.0 Female | |
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Special Notes / Requirements | ||
System and Cable Requirements | For duplication, the destination drives must be of equal or greater capacity than the source drive. | |
Supports copying/cloning to SD/ SDHC/ Micro SD/ MMC/ Mini SD/ CF media through a USB multimedia card reader (sold separately) and to Hard Drives or Solid State Drives through a Hard Drive docking station or USB enclosure (sold separately) | ||
Indicators | ||
LED Indicators | 8 - Green (Activity/Successful Copy) | |
8 - Red (Error) | ||
Power | ||
Input Current | 1.6A Max | |
Input Voltage | 100 ~ 240 AC | |
Output Current | 9A | |
Output Voltage | 12 DC | |
Plug Type | 4-pin DIN | |
Power Consumption (In Watts) | 108W | |
Power Source | AC Adapter Included | |
Environmental | ||
Humidity | 20% ~ 80% | |
Operating Temperature | 5°C ~ 45°C (41°F ~ 113°F) | |
Storage Temperature | -20°C ~85°C (-4°F ~ 185°F) | |
Physical Characteristics | ||
Color | Black | |
Enclosure Type | Steel | |
Product Height | 34.6 mm [1.4 in] | |
Product Length | 190 mm [7.5 in] | |
Product Weight | 1.1 kg [2.3 lb] | |
Product Width | 160 mm [6.3 in] | |
Packaging Information | ||
Shipping (Package) Weight | 3 kg [6.5 lb] | |
What's in the Box | ||
Included in Package | 1 - duplicator and eraser | |
1 - universal power adapter (NA/JP, UK, EU, ANZ) | ||
1 - instruction manual |
Related Products
1:15 Standalone USB Duplicator and Eraser - for USB Flash Drives
Duplicate or securely erase up to 15 USB flash drives, without connecting to a computer
4 Bay USB 3.0 eSATA to SATA Standalone 1:3 HDD Hard Drive Duplicator Dock
Duplicate one SATA Hard Drive onto three Hard Drives simultaneously
Accessories
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive
2.5” USB 3.0 Aluminum SATA III Hard Drive Enclosure w/ UASP and Built-in Cable
Turn a 2.5in SATA HDD/SSD into a complete external storage solution over USB 3.0 with UASP
6in USB 2.0 Extension Adapter Cable A to A - M/F
Extends the length your current USB device cable by 6 inches
USB to SATA External Hard Drive Docking Station for 2.5in SATA HDD
Enable external, hot-swap access to 2.5in SATA drives from a portable mini USB2.0 drive dock
Product Support
Drivers & Downloads
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter | Find us on Google+