Some cookies are essential to ensure our website works for you. You may block or delete all cookies from this site but parts of the site may not work. To find out more about how we use cookies, see our privacy statement.

OK

×

Are you in the United States?

Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.

Go to StarTech.com

2.5in USB 3.0 External Hard Drive Enclosure with Virtual ISO - Portable External SATA HDD

Product ID: S2510BU3ISO

Turn a 2.5” SATA hard drive into three independent virtual optical drives, or a portable USB 3.0 storage solution

Features
  • Use to mount virtual ROMs, and/or as external storage solution

  • Hardware based ISO emulation

  • SuperSpeed USB 3.0 compliant host interface with support for up to 5Gbps of bandwidth

More Features . . .
  • No software or drivers required

  • Fits 2.5" form factor SATA drives up to 9.5mm in height

Available in
34,99 € EUR exc VAT
37,79 € inc VAT

ID: S2510BU3ISO

For more products like this please visit our European online store today!

ISO drive emulation is an ideal solution for computers that do not have optical drives (i.e Ultrabooks™, Netbooks). Using hardware based ISO emulation, the S2510BU3ISO USB 3.0 HDD Virtual ISO Enclosure allows you to easily create and mount up to 3 different virtual Blu-ray/DVD/CD ROM images, ensuring maximum performance while eliminating the hassle and expense of complicated virtual ISO software.

This enclosure lets you turn almost any 2.5-inch SATA hard drive (HDD) or solid state drive (SSD) into an external virtual ROM drive through a USB port (optimal performance with USB 3.0, backward compatible with USB 2.0).

The enclosure supports large capacity hard drives (up to 2TB), and also doubles as a standard external hard drive enclosure that can be used to maximize system storage expansion and backup capabilities.

The S2510BU3ISO virtual ISO HDD enclosure is backed by a StarTech.com 2-year warranty and free lifetime technical support.

The StarTech.com Advantage
  • Hardware based ISO emulation is fast and platform independent, requiring no software or driver installation
  • SuperSpeed USB 3.0 allows for up to 5Gbps of data bandwidth for faster data transfers, while remaining backward compatible with USB 2.0 systems
Common Customer Questions

View FAQs...

Supports any operating system.
No additional drivers or software required.

Applications
  • Useful in help desk environments to install/reimage software and operating systems on computers that do not have optical drives (i.e. Ultrabooks, Netbooks)
  • Store up to 3 ISO files of frequently installed applications for ease of portability
  • Expand a systems storage capacity with an external drive for backup/archiving
Product Numbers
Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID Fujitsu - MB86C311
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Interface USB 3.0
Number of Drives 1
Performance
Hot Swap Capability No
Max Drive Capacity 2TB
Type and Rate USB 3.0 - 5 Gbit/s
SATA II (3 Gbps)
UASP Support No
Connector(s)
Connector Type(s) 1 - USB 3.0 Mini-B (10 pin, SuperSpeed) Female
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note For ISO functionality, the drive must be configured to MBR and have a NTFS formatted partition on it
System and Cable Requirements Available USB 3.0 or 2.0 port
Indicators
LED Indicators 1 - HDD
1 - iSO_1
1 - iSO_2
1 - iSO_3
Power
Power Source USB-Powered
Environmental
Humidity 5-90% RH
Operating Temperature 0°C to 60°C (32°F to 140°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Color Black
Enclosure Type Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 16 mm [0.6 in]
Product Length 78 mm [3.1 in]
Product Weight 75 g [2.6 oz]
Product Width 135 mm [5.3 in]
Packaging Information
Shipping (Package) Weight 180 g [6.4 oz]
What's in the Box
Included in Package 1 - USB 3.0 2.5" SATA HDD Enclosure w/ ISO
1 - 31in USB 3.0 Cable
1 - Carrying Pouch
1 - Instruction Manual
2.5in USB 3.0 SSD SATA Hard Drive Enclosure
SAT2510BU32

2.5in USB 3.0 SSD SATA Hard Drive Enclosure

Turn a 2.5" SATA HDD/SSD into an external SuperSpeed USB 3.0 Hard Drive/Solid State Drive

30,99 € exc VAT
33,47 € inc VAT

USB 3.0 Cables (5)

1m Blue SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXT1M

1m Blue SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your SuperSpeed USB 3.0 cable by up to an additional meter

8,99 € exc VAT
9,71 € inc VAT

1m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXT1MBK

1m Black SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your SuperSpeed USB 3.0 cable by up to an additional meter

8,99 € exc VAT
9,71 € inc VAT

5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F
USB3SEXT5DSK

5 ft Desktop SuperSpeed USB 3.0 Extension Cable - A to A M/F

Extend a USB 3.0 port from the back of your computer to your desktop

13,99 € exc VAT
15,11 € inc VAT

6 ft Black SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXT6BK

6 ft Black SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your USB 3.0 SuperSpeed cable by up to an additional 6 feet

9,99 € exc VAT
10,79 € inc VAT

6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F
USB3SEXTAA6

6 ft SuperSpeed USB 3.0 Extension Cable A to A - M/F

Extend your USB 3.0 SuperSpeed cable an additional 6 feet

9,99 € exc VAT
10,79 € inc VAT

USB 3.0 Cards (7)

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S254F

2 Port Flush Mount ExpressCard 54mm SuperSpeed USB 3.0 Card Adapter with UASP Support

Add two flushmount USB 3.0 ports to your ExpressCard-enabled laptop

59,99 € exc VAT
64,79 € inc VAT

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S22

2 Port ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add 2 USB 3.0 Ports to a Laptop through an ExpressCard Slot

44,99 € exc VAT
48,59 € inc VAT

2 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA Power
PCIUSB3S22

2 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA Power

Add 2 SuperSpeed USB 3.0 ports to a computer through a PCI slot

81,99 € exc VAT
88,55 € inc VAT

4 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA / SP4 Power
PCIUSB3S4

4 Port PCI SuperSpeed USB 3.0 Adapter Card with SATA / SP4 Power

Add 4 SuperSpeed USB 3.0 ports to a computer through a PCI slot

91,99 € exc VAT
99,35 € inc VAT

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External
PEXUSB3S11

2 port PCI Express SuperSpeed USB 3.0 Card with UASP Support - 1 Internal 1 External

Add one internal and one external SuperSpeed USB 3.0 to your PC

44,99 € exc VAT
48,59 € inc VAT

4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP -  SATA Power
PEXUSB3S4V

4 Port PCI Express PCIe SuperSpeed USB 3.0 Controller Card Adapter with UASP - SATA Power

Add 4 external USB 3.0 ports to a low profile or standard computer, through PCI Express

58,99 € exc VAT
63,71 € inc VAT

1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support
ECUSB3S11

1 Port Flush Mount ExpressCard SuperSpeed USB 3.0 Card Adapter with UASP Support

Add a USB 3.0 port connection that inserts flush into a laptop ExpressCard slot

32,99 € exc VAT
35,63 € inc VAT

* Product appearance and specifications are subject to change without notice.