StarTech.com

eSATAp / eSATA or USB 3.0 External 2.5in SATA III 6 Gbps Hard Drive Enclosure with UASP – Portable HDD / SDD

Turn a 2.5” SATA III HDD / SSD into an external hard drive that can connect to your computer through either eSATAp at 6 Gbps, or USB 3.0 with UASP at 5 Gbps

Product ID: S251SMU33EP

  • Supports SATA III & UASP for optimal performance
  • eSATA or USB 3.0 interface options
  • Supports power over eSATA (eSATAp, eSATA/USB combo port) with no additional power adapter
View More
  • Aluminum enclosure
  • Compatible with SATA revision I/II/III (1.5/3.0/6.0 Gbps) drives
  • Compatible with USB 3.0 / 2.0 / 1.1 (5 Gbps / 480 Mbps / 1.5 Mbps) host connections
46,99 € EUR exc VAT
50,75 € EUR inc VAT

Overview

The S251SMU33EP USB 3.0 / eSATAp drive enclosure turns a 2.5in SATA hard drive (HDD) or solid state drive (SSD) into an external portable hard drive that can connect to any USB or eSATA-enabled computer system.

For fast performance and efficient data transfers when connected through eSATA, the enclosure supports full SATA III transfer speeds -- up to 6 Gbps. For universal compatibility, the S251SMU33EP can be connected through USB 3.0 with transfer speeds up 5 Gbps plus support for UASP, which delivers performance up to 70% faster than conventional USB 3.0 when paired with a UASP-enabled host controller to utilize the full potential of your SATA III hard drives. See our UASP testing results below for further details.

Designed for maximum portability, the S251SMU33EP doesn't require an external power adapter when connected to an eSATAp (USB + eSATA combo) host port.

The 2.5in enclosure supports the fastest drive technologies including SATA III (6 Gbps), hybrid drives and solid state drives (SSD), saving you time by ensuring you're getting the most out of your drive performance. 

To ensure compatibility with your computer system, the S251SMU33EP supports all of the leading operating systems, including: Microsoft Windows®, Apple® OSX, Linux, and Google Chrome OS™.

The S251SMU33EP is backed by a StarTech.com 2-year warranty and free lifetime technical support.

Improved Performance with UASP

UASP is supported in Windows 8, Mac OSX (10.8 or above), and Linux. In testing, UASP performs with a 70% faster read speed and 40% faster write speed over traditional USB 3.0 at peak performance.

UASP Speed Diagram

At the same peak in testing UASP also shows an 80% reduction in required processor resources.

UASP Speed Diagram

Testing results were obtained using an Intel® Ivy Bridge system, a UASP-enabled StarTech.com Enclosure, and a SATA III solid state drive.

The StarTech.com Advantage

  • Versatile connectivity options, through either USB or eSATA/eSATAp
  • Maximum portability with a small footprint, and support for eSATAp (no external power adapter required)
  • Save time, with file transfers up to 70% faster than traditional USB 3.0 when used with a UASP-supported host

Applications

Take advantage of laptops and desktops that feature eSATA connectivity

Create a fast, portable external storage solution for Ultrabooks, laptops or Chromebooks

Add extra storage to any USB/eSATA-enabled computer system

Back up important data to an external storage device

Share large files between computers quickly and securely without a network connection

Retrieve data from your SATA drive, or turn your unused drive into additional external storage space

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0 & eSATA
Chipset ID ASMedia - ASM1153E
ASMedia - ASM1456
Compatible Drive Types SATA
Drive Installation Fixed
Drive Size 2.5in
Fan(s) No
Interface eSATA
USB 3.0
USB 3.0 & eSATA
Number of 2.5 inch bays 1
Number of Drives 1
Performance
4Kn Support Yes
Max Drive Capacity Currently tested with up to 2TB 7200 RPM hard drives
Maximum Data Transfer Rate 6 Gbps - eSATA
5 Gbps - USB 3.0
TRIM Support Yes
Type and Rate USB 3.0 - 5 Gbit/s
eSATA (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - SATA Data & Power Combo (7+15 pin) Receptacle
Host Connectors 1 - Power eSATA (11 pin, eSATA/USB, 5V) Receptacle
1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Power/Activity
Power
Plug Type H
Power Source USB-Powered
Environmental
Humidity Operation Humidity: 10% ~ 90% RH
Storage Humidity: 5% ~ 95% RH
Operating Temperature 0°C to 40°C (32°F to 104°F)
Storage Temperature -10°C to 65°C (14°F to 149°F)
Physical Characteristics
Color Silver
Enclosure Type Aluminum and Plastic
Max Drive Height 9.5 mm [0.4 in]
Product Height 16 mm [0.6 in]
Product Length 125 mm [4.9 in]
Product Weight 96 g [3.4 oz]
Product Width 77 mm [3 in]
Packaging Information
Shipping (Package) Weight 0.3 kg [0.6 lb]
What's in the Box
Included in Package 1 - USB 3.0/eSATAp 2.5" SATA Hard Drive Enclosure
1 - USB 3.0 Cable
1 - eSATA cable
1 - Installation screws (with screw driver)
1 - Phillips head screw driver
1 - USB to DC power adapter
1 - Instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

USB 3.0 / eSATA 4-Bay 3.5in SATA III Hard Drive Enclosure w/ built-in HDD Fan & UASP – SATA 6Gbps
S3540BU33E
USB 3.0 / eSATA 4-Bay 3.5in SATA III Hard Drive Enclosure w/ built-in HDD Fan & UASP – SATA 6Gbps

Add four 3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

257,99 € exc VAT
278,63 € inc VAT
USB 3.0 / eSATA Dual-Bay Trayless 3.5” SATA III Hard Drive Enclosure with UASP - 2-Bay SATA 6 Gbps Hot-Swap HDD Enclosure
S352BU33RER
USB 3.0 / eSATA Dual-Bay Trayless 3.5” SATA III Hard Drive Enclosure with UASP - 2-Bay SATA 6 Gbps Hot-Swap HDD Enclosure

Connect two hot-swappable 3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

166,99 € exc VAT
180,35 € inc VAT
USB 3.0 / eSATA 8-Bay Hot-Swap 2.5/3.5” SATA III Hard Drive Enclosure with UASP – 8-Bay SATA 6 Gbps Enclosure for HDD / SSD
S358BU33ERM
USB 3.0 / eSATA 8-Bay Hot-Swap 2.5/3.5” SATA III Hard Drive Enclosure with UASP – 8-Bay SATA 6 Gbps Enclosure for HDD / SSD

Connect eight hot-swappable 2.5/3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

499,99 € exc VAT
539,99 € inc VAT
USB 3.0 / eSATA 5-Bay Hot-Swap 2.5/3.5” SATA III Hard Drive Enclosure with UASP – 5-Bay SATA 6 Gbps Enclosure for HDD / SSD
S355BU33ERM
USB 3.0 / eSATA 5-Bay Hot-Swap 2.5/3.5” SATA III Hard Drive Enclosure with UASP – 5-Bay SATA 6 Gbps Enclosure for HDD / SSD

Connect five hot-swappable 2.5/3.5" SATA III hard drives to your computer externally through USB 3.0 with UASP or eSATA

335,99 € exc VAT
362,87 € inc VAT
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
30,23 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
31,31 € inc VAT

Accessories

Product Support

Frequently Asked Questions

Before You Buy

Hard drive enclosures require power from your system's USB port. Although you can plug in any standard SATA drive, USB ports only supply a limited amount of power and are not able to power all of the hard drives plugged into the system.

The power capabilities of the USB port combined with the power requirements of the attached hard drive will determine if the hard drive enclosure will work in your setup. The power (in mA) supplied by the USB port must be greater than the requirements of the hard drive.

A USB 2.0 port can supply a maximum of 500 mA (0.5 A), and a USB 3.0 port can supply a maximum of 900 mA (0.9 A).

You can usually find the power requirements of your hard drive in the technical specifications on the label of the hard drive or on the manufacturer's website.

To determine if your hard drive will work in this enclosure, on the product page, click the Technical Specifications tab, and do the following:

  • Make sure that the enclosure supports the storage size of your hard drive. If the storage size of your hard drive is larger than what the enclosure was tested with, the hard drive will likely still work with the enclosure.
  • Confirm that your hard drive uses the same interface type as the enclosure. For example, IDE, SATA, or M.2.
  • Make sure that the enclosure supports the physical size of your hard drive, such as 2.5 inches or 3.5 inches.
  • Make sure that the enclosure supports the height of your hard drive. For example, 9 mm or 15 mm.
  • Verify that the power consumption of your hard drive doesn’t exceed the power output of the enclosure. If you’re using multiple hard drives, make sure that the combined power consumption of all of the hard drives doesn’t exceed the power output of the enclosure.

Troubleshooting

When you troubleshoot issues with a hard drive enclosure, there are some quick tests that you can complete to rule out potential problems. You can test to make sure that the following components are working correctly and are not the source of the issue:

  • Cables
  • Hard drives
  • Hard drive enclosure

To test your setup components, try the following:

  • Use the cables, hard drives, and hard drive enclosure in another setup to see if the problem is with the components or the setup.
  • Use a different cable, hard drive, and hard drive enclosure in your setup to see if the problem persists. Ideally, you should test a component that you know works in another setup.

When you test the hard drive and hard drive enclosure, it is recommended that you do the following:

  • To check Disk Management, press the Windows key + R, type diskmgmt.msc, and press Enter. Check to see if your hard drive is listed.
  • If the hard drive is listed with unallocated space, the hard drive needs to be reformatted. Right-click unallocated and click New Simple Volume. Follow the on-screen instructions to complete the reformatting.​

Note: Formatting a hard drive erases all of the data on it. Make sure that you back up all of your data before you reformat the hard drive.​

  • If the hard drive is listed as healthy but does not have a drive letter, for example, C:, right-click healthy and click Change Drive Letter and Paths. Click Add, assign a drive letter, and click OK.

Note: A formatted hard drive will not show up in Computer or My Computer until it has a drive letter assigned to it.