StarTech.com

M.2 SSD Enclosure for M.2 SATA SSDs - USB 3.0 (5Gbps) with UASP

Turn your solid state drive into an ultra-portable pocket drive

Product ID: SM2NGFFMBU33

  • Boost external performance by leveraging the speed of your SATA M.2 SSD in a UASP-supported USB 3.0 enclosure
  • Maximize portability with a small footprint, lightweight design and USB-powered performance
  • Broad compatibility with support for the most common SATA M.2 SSDs (30mm, 42mm, 60mm, 80mm)
View More
  • Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
  • Compatible with USB 3.0/2.0/1.1 (5 Gbps / 480 Mbps / 1.5 Mbps)
  • Compatible with SATA revision I/II/III (1.5 / 3.0 / 6.0 Gbps)
  • Aluminum housing with ventilation holes for added heat dissipation
39,99 € EUR exc VAT
43,19 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Bus Type USB 3.0
Chipset ID ASMedia - ASM1153E
Compatible Drive Types M.2 (SATA, B-Key, NGFF)
M.2 SATA (NGFF, B+M-Key)
Drive Installation Fixed
Interface USB 3.0
Number of Drives 1
Performance
4Kn Support Yes
General Specifications Not compatible with M.2 NVMe or AHCI PCI-Express SSDs
Maximum Data Transfer Rate 5 Gbps
TRIM Support No
Type and Rate USB 3.0 - 5 Gbit/s
SATA III (6 Gbps)
UASP Support Yes
Connector(s)
Drive Connectors 1 - M.2 (SATA, B-Key, NGFF) Receptacle
Host Connectors 1 - USB 3.0 Micro-B (10 pin, SuperSpeed) Female
Software
OS Compatibility OS independent; No software or drivers required
Special Notes / Requirements
Note Windows 7 and earlier Windows versions do not support TRIM with USB to SATA devices.
Power
Power Source USB-Powered
Environmental
Humidity 5% to 95% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -10°C to 85°C (14°F to 185°F)
Physical Characteristics
Color Black
Material Aluminum
Product Height 1.5 cm [0.6 in]
Product Length 10 cm [3.9 in]
Product Width 35 mm [1.4 in]
Weight of Product 50 g [1.8 oz]
Packaging Information
Package Height 31 mm [1.2 in]
Package Length 13.1 cm [5.2 in]
Package Width 16.3 cm [6.4 in]
Shipping (Package) Weight 125 g [4.4 oz]
What's in the Box
Included in Package 1 - USB 3.0 to M.2 NGFF SSD Enclosure
1 - USB 3.0 Cable
1 - SSD screw kit
1 - Mini screw driver
1 - Instruction manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card
SAT32MSATPEX
SATA to mSATA SSD Adapter w/ Full and Low Profile Brackets – SATA to Mini SATA Converter Card

Mount an mSATA SSD into your standard or small form factor desktop computer, using a standard SATA host connection

30,99 € exc VAT
33,47 € inc VAT
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay
35S24M2NGFF
4 x M.2 SATA Mounting Adapter for 3.5in Drive Bay

Enhance your system by mounting four M.2 SATA-based SSDs into one 3.5” drive bay

65,99 € exc VAT
71,27 € inc VAT
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing
SAT2M2NGFF25
M.2 SSD to 2.5in SATA III Adapter - M.2 Solid State Drive Converter with Protective Housing

Convert an M.2 solid state drive into a standard 2.5in form factor 6Gbps SSD

34,99 € exc VAT
37,79 € inc VAT
M.2 to SATA SSD Adapter - Expansion Slot Mounted
S32M2NGFFPEX
M.2 to SATA SSD Adapter - Expansion Slot Mounted

Mount an M.2 NGFF SSD into your desktop computer, using a standard SATA host connection

24,99 € exc VAT
26,99 € inc VAT
eSATAp / eSATA or USB 3.0 External 2.5in SATA III 6 Gbps Hard Drive Enclosure with UASP – Portable HDD / SDD
S251SMU33EP
eSATAp / eSATA or USB 3.0 External 2.5in SATA III 6 Gbps Hard Drive Enclosure with UASP – Portable HDD / SDD

Turn a 2.5” SATA III HDD / SSD into an external hard drive that can connect to your computer through either eSATAp at 6 Gbps, or USB 3.0 with UASP at 5 Gbps

46,99 € exc VAT
50,75 € inc VAT
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD
S2510BMU33
2.5in Aluminum USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP for SATA 6 Gbps – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

28,99 € exc VAT
31,31 € inc VAT
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD
S2510BPU33
2.5in USB 3.0 External SATA III SSD Hard Drive Enclosure with UASP – Portable External HDD

Turn a 2.5” SATA Hard Drive or Solid State Drive into a UASP supported USB 3.0 External Hard Drive

27,99 € exc VAT
30,23 € inc VAT

Accessories