StarTech.com

Dual Bay 5.25" Trayless Hot Swap Mobile Rack Backplane for 2.5" and 3.5" SATA/SAS HDD or SSD with Fan

Easily connect and hot swap dual 2.5” and 3.5” SATA/SAS hard drives from a 5.25” bay

Product ID: HSB2535SATBK

  • Individual 2.5" and 3.5" drive trays
  • Complies with 5.25" small form factor specification
  • Trayless design for hot swap support
View More
  • Solid aluminum construction
  • Support for SATA revision I/II/III (1.5/3.0/6.0 Gbps)
  • Power and Activity LEDs for each drive
  • Support for 2.5" and 3.5" form factor SATA hard drives
  • Support for SAS revision I/II (3.0/6.0 Gbps)
69,99 € EUR exc VAT
75,59 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SAS & SATA
Drive Installation Removable
Drive Size 2.5in & 3.5in
Fan Bearing Type Ball Bearing
Fan(s) Yes
Fans 1 - 50 mm
Front Door Key Lock Yes
Interface SATA
Number of 2.5 inch bays 1
Number of Drives 2
Number of internal 3.5 inch bays 1
Performance
Insertion Rating 10,000
Max Drive Capacity Currently tested with up to 4TB 7200 RPM hard drives (3.5")
Currently tested with up to 1TB 7200 RPM hard drives (2.5")
Maximum Data Transfer Rate 6 Gbit/s
Type and Rate SATA III (6 Gbps)
Connector(s)
Drive Connectors 2 - SFF-8482 (29 pin, Data & Power, Internal SAS) Receptacle
Host Connectors 1 - LP4 (4 pin; Large Drive Power) Male
2 - SATA (7 pin, Data) Receptacle
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - 2.5" HDD/SSD Activity LED
1 - 3.5" HDD Activity LED
Environmental
Humidity 20%RH ~ 80%RH
Operating Temperature -5°C to 35°C (23°F to 95°F)
Storage Temperature -20°C to 50°C (-4°F to 122°F)
Physical Characteristics
Product Height 4.2 cm [1.7 in]
Product Length 14.8 cm [5.8 in]
Product Width 18.3 cm [7.2 in]
Weight of Product 528 g [18.6 oz]
Packaging Information
Package Height 54 mm [2.1 in]
Package Length 17.4 cm [6.9 in]
Package Width 22 cm [8.7 in]
Shipping (Package) Weight 693 g [24.5 oz]
What's in the Box
Included in Package 1 - 2.5/3.5in SATA HDD Backplane
2 - 18" SATA Cable
1 - LP4 to SATA Power Adapter Cable
2 - Bay Key
1 - Installation Screw kit
1 - Instruction Manual
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

59,99 € exc VAT
64,79 € inc VAT
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
HSB100SATBK
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive

Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay

25,99 € exc VAT
28,07 € inc VAT
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB430SATBK
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane

Hot swap up to four 3.5in SATA hard drives in seconds

121,99 € exc VAT
131,75 € inc VAT
Round Latching SATA Cable
LSATARND12
12in Latching Round SATA Cable

Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case

3,99 € exc VAT
4,31 € inc VAT
12in Latching SATA Cable
LSATA12
12in Latching SATA Cable

Latching SATA connectors, for securely fastened hard drive installations.

2,99 € exc VAT
3,23 € inc VAT

Accessories