Are you in the United States?
Visit our U.S.A. & International site for relevant pricing, distribution and product availability information.
Go to StarTech.com4 Bay 3.5" SATA / SAS Backplane for 3 5.25" Bays - Trayless
Hot swap up to four 3.5” SATA or SAS hard drives using three 5.25” bays
Product ID: HSB43SATSASB
- Hot swap drives between systems, using up to four 3.5” SATA or SAS drives in three 5.25” front bays
- Durable plastic and aluminum construction
- Trayless design for ease of use
- Supports SAS I/II and SATA I/II/III
- Insertion rating of 50,000 cycles
- Two fans and venting to optimize heat dissipation
This 4-bay 3.5" SATA/SAS backplane, installed into three standard 5.25” front drive bays, makes it easy to swap 3.5” SATA or SAS drives in and out of your server or desktop computer. It features a trayless design that saves you installation time and enables you to insert or remove drives as needed. With its durable plastic and aluminum construction, it provides a cost-effective solution for drive maintenance and interchangeability of data between multiple systems.
Hot-swap drives easily
This 4-bay backplane is ideal for IT professionals, such as system administrators or computer operators, for quickly swapping drives. With support for both SATA and SAS 3.5” drives, it saves valuable time in environments where storage drives need to be replaced or removed regularly, such as in server rooms and data centers.
The hot-swap backplane is a cost-effective solution for large deployments of system builds or upgrades, for organizations looking to stretch their IT budget.
Valuable drive protection
The protective backplane is engineered with a plastic and aluminum design to safeguard your drives. Two built-in fans and ventilation help to optimize heat dissipation, to help protect your drives.
Fast data transfers
To maximize the speed and performance of your drives, the mobile rack supports SAS I and II and SATA I, II and III, providing data transfer speeds up to 6Gbps when paired with a compatible controller.
The HSB43SATSASB is backed by a StarTech.com 2-year warranty and free lifetime technical support.
Applications
- Provides a cost-effective solution for building or upgrading computer systems for organizations such as government agencies, small-to-medium businesses, educational institutions, medical facilities, and military organizations
- Provides easy hot-swapping of drives in environments where drives need to be replaced or removed regularly, such as server rooms and data centers
- Ideal for use in industrial or enterprise storage applications such as data backup, recovery, and archiving
Product Numbers
Ingram Switzerland
V934226
UPC Code
065030872836
Technical Specifications
Warranty Information | ||
---|---|---|
Warranty | 2 Years | |
Hardware | ||
Compatible Drive Types | SAS & SATA | |
Drive Installation | Fixed | |
Drive Size | 3.5in | |
Fan Bearing Type | Dual Ball Bearing | |
Fan(s) | Yes | |
Fans | 2 - 40 mm | |
Front Door Key Lock | Yes | |
Interface | SATA | |
SAS | ||
Number of Drives | 4 | |
Number of internal 3.5 inch bays | 4 | |
Performance | ||
Air Flow Rate | 4.48 CFM | |
Hot Swap Capability | Yes | |
Insertion Rating | 50,000 cycles | |
Max Drive Capacity | Currently tested with up to 10TB 7200 RPM hard drive | |
Maximum Data Transfer Rate | 6 Gbps | |
Noise Level | 21.13 dBA | |
Type and Rate | SATA/SAS 6 Gbps | |
Connector(s) | ||
Drive Connectors | 4 - 29 pin SAS SFF-8482 Female | |
Host Connectors | 1 - SATA Data & Power Combo (7+15 pin) Receptacle | |
Other Interface(s) | 1 - 4 Pin Fan/LED | |
Software | ||
OS Compatibility | OS independent; No software or drivers required | |
Indicators | ||
LED Indicators | 4 - Drive Power/Activity | |
Environmental | ||
Humidity | 5% ~ 65% | |
Operating Temperature | 0⁰C to 55⁰C (32°F to 131°F) | |
Storage Temperature | -20⁰C to 55⁰C (-4°F to 131°F) | |
Physical Characteristics | ||
Color | Black | |
Material | Plastic and Aluminum | |
Max Drive Height | 26.1 mm [1 in] | |
Product Height | 12.7 cm [5 in] | |
Product Length | 19.5 cm [7.7 in] | |
Product Width | 14.8 cm [5.8 in] | |
Weight of Product | 1.4 kg [3.2 lb] | |
Packaging Information | ||
Package Height | 21.5 cm [8.5 in] | |
Package Length | 25.5 cm [10 in] | |
Package Width | 18.3 cm [7.2 in] | |
Shipping (Package) Weight | 1.9 kg [4.2 lb] | |
What's in the Box | ||
Included in Package | 1 - mobile rack | |
4 - SATA cables | ||
4 - LP4 to SATA & LED power cable adapters | ||
2 - SATA to SATA & LED Y power cable adapters | ||
8 - installation screws | ||
1 - quick-start guide |
Related Products
4 Bay Aluminum Trayless Hot Swap Mobile Rack Backplane for 3.5in SAS II/SATA III - 6 Gbps HDD
Connect and hot swap four 3.5in SATA III or SAS II hard drives to your computer system in three 5.25” bays, with support for transfer speeds up to 6 Gbps
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5" SATA/SAS Drives - Trayless - Aluminum
Hot-swap drives with ease, using this trayless mobile backplane for desktop PCs or servers
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5" SATA/SAS Drives - Trayless
Hot-swap drives with ease, using this trayless mobile backplane for desktop PCs or servers
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane
Hot swap up to four 3.5in SATA hard drives in seconds
3 Bay Aluminum Trayless Hot Swap Mobile Rack Backplane for 3.5in SAS II/SATA III - 6 Gbps HDD
Easily connect and hot swap up to three 3.5” SATA/SAS hard drives from two 5.25” bays
Accessories
8in Latching SATA to SATA Cable - F/F
Secure latching SATA cable designed for new system boards and SATA hard drives
12in Latching SATA Cable
Latching SATA connectors, for securely fastened hard drive installations.
12in Latching Round SATA Cable
Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case
18in Latching SATA Cable
SATA hard drive cable, with latching SATA connectors, for securely fastened hard drive installations.
18in Latching Round SATA Cable
Connect latching SATA drives while helping to ensure optimal airflow throughout a desktop or server case
6in 4 Pin LP4 to SATA Power Cable Adapter
Power a Serial ATA hard drive from a conventional LP4 power supply connection
6in Latching SATA Power Y Splitter Cable Adapter - M/F
Add an extra SATA power outlet to your PC Power Supply
12in LP4 to 2x SATA Power Y Cable Adapter
Power two SATA drives from a single LP4 power supply connector.
12in LP4 to 2x Latching SATA Power Y Cable Splitter Adapter - 4 Pin LP4 to Dual SATA
Power two SATA drives from a single LP4 power supply connector
12in LP4 to 2x Right Angle Latching SATA Power Y Cable Splitter - 4 Pin LP4 to Dual SATA
Power two SATA drives from a single LP4 power supply connector
Product Support
Manuals
-
HSB43SATSASB_4-bay_SATA_rack_trayless_manual.pdf
- Language: English
Data Sheets
-
HSB43SATSASB_Datasheet.pdf
- Language: English
Compliance and Safety
Compliance Letters
-
Country of Origin (COO)
- Language: English
-
Declaration of Conformity (DOC)
- Language: English
-
Waste Electrical and Electronic Equipment Directive (WEEE)
- Language: English
Safety Measures
- If product has an exposed circuit board, do not touch the product under power.
- If Class 1 Laser Product. Laser radiation is present when the system is open.
- Wiring terminations should not be made with the product and/or electric lines under power.
- Product installation and/or mounting should be completed by a certified professional as per the local safety and building code guidelines.
- Cables (including power and charging cables) should be placed and routed to avoid creating electric, tripping or safety hazards.
* Product appearance and specifications are subject to change without notice.
Follow us on Twitter