StarTech.com

5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5" SATA/SAS Drives - Trayless

Hot-swap drives with ease, using this trayless mobile backplane for desktop PCs or servers

Product ID: HSB13SATSASB

  • Hot swap drives between systems, using a 3.5” SATA or SAS drive in a 5.25” front bay
  • Durable plastic and aluminum construction
  • Trayless design for ease of use
View More
  • Supports SAS I/II and SATA I/II/III
  • Lockable, secure drive door
  • Venting to optimize heat dissipation
41,99 € EUR exc VAT
45,35 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty 2 Years
Hardware
Compatible Drive Types SAS & SATA
Drive Installation Removable
Drive Size 3.5in
Fan(s) No
Front Door Key Lock Yes
Interface SATA
Number of Drives 1
Performance
Hot Swap Capability Yes
Max Drive Capacity Currently tested with up to 10TB 7200 RPM hard drive
Maximum Data Transfer Rate 6 Gbps
MTBF 50,000 cycles
Temperature Alarm No
Type and Rate SATA/SAS 6 Gbps
Connector(s)
Drive Connectors 1 - 29 pin SAS SFF-8482 Female Female
Host Connectors 1 - SATA Data & Power Combo (7+15 pin) Male
Software
OS Compatibility OS independent; No software or drivers required
Indicators
LED Indicators 1 - Drive Power/Activity
Environmental
Humidity Operating - 5~85% RH Non-condensing
Storage - 5~95%
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C(-4°F to 140°F)
Physical Characteristics
Color Black
Material Plastic and Aluminum
Max Drive Height 26.1 mm [1 in]
Product Height 4.2 cm [1.7 in]
Product Length 18.4 cm [7.2 in]
Product Width 14.8 cm [5.8 in]
Weight of Product 308 g [10.9 oz]
Packaging Information
Package Height 50 mm [2 in]
Package Length 20.5 cm [8.1 in]
Package Width 15.3 cm [6 in]
Shipping (Package) Weight 456 g [16.1 oz]
What's in the Box
Included in Package 1 - mobile rack
2 - keys
4 - backplane-mounting screws
1 - SATA/SAS data cable
1 - Molex to SATA and LED cable
1 - SATA to SATA and LED cable
1 - quick-start guide
Supports any operating system.
No additional drivers or software required.

Certifications

Related Products

4 Bay 3.5
HSB43SATSASB
4 Bay 3.5" SATA / SAS Backplane for 3 5.25" Bays - Trayless

Hot swap up to four 3.5” SATA or SAS hard drives using three 5.25” bays

134,99 € exc VAT
145,79 € inc VAT
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5
HSB13SATSASB
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5" SATA/SAS Drives - Trayless

Hot-swap drives with ease, using this trayless mobile backplane for desktop PCs or servers

41,99 € exc VAT
45,35 € inc VAT
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5
HSB1SATSASBA
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5" SATA/SAS Drives - Trayless - Aluminum

Hot-swap drives with ease, using this trayless mobile backplane for desktop PCs or servers

53,99 € exc VAT
58,31 € inc VAT
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5
HSB1SATSASBA
5.25 to 3.5 Hard Drive Hot Swap Bay - For 3.5" SATA/SAS Drives - Trayless - Aluminum

Hot-swap drives with ease, using this trayless mobile backplane for desktop PCs or servers

53,99 € exc VAT
58,31 € inc VAT
4 Bay 3.5
HSB43SATSASB
4 Bay 3.5" SATA / SAS Backplane for 3 5.25" Bays - Trayless

Hot swap up to four 3.5” SATA or SAS hard drives using three 5.25” bays

134,99 € exc VAT
145,79 € inc VAT
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB220SAT25B
2 Drive 2.5in Trayless Hot Swap SATA Mobile Rack Backplane

Easy, trayless removal and insertion of dual 2.5in SATA hard drives from single 3.5in bay

59,99 € exc VAT
64,79 € inc VAT
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive
HSB100SATBK
5.25in Trayless Hot Swap Mobile Rack for 3.5in Hard Drive

Hot-swap any 3.5in SATA hard drive easily from any computer with a 5.25in bay

25,99 € exc VAT
28,07 € inc VAT
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane
HSB430SATBK
4 Drive 3.5in Trayless Hot Swap SATA Mobile Rack Backplane

Hot swap up to four 3.5in SATA hard drives in seconds

121,99 € exc VAT
131,75 € inc VAT

Accessories