StarTech.com

1 Port ExpressCard Gigabit Laptop Ethernet NIC Network Adapter Card

Add Gigabit network connectivity to any ExpressCard compatible notebook or desktop computer

Product ID: EC1000S

  • Fully compliant with ExpressCard 1.0 specifications
  • Hot-Swap and Plug-and-Play supported; Natively supported by most operating systems without drivers
  • Compliant with IEEE 802.3, 802.3u and 802.3ab
View More
  • Auto-negotiation between 10/100/1000 Mbps
  • Microsoft® NDIS5, NDIS6 Checksum Offload (IPv4, IPv6, TCP, UDP) and Segmentation Task-offload (Large send v1 and Large send v2) support
  • Supports IEEE 802.1P Layer 2 Priority Encoding and IEEE 802.1Q VLAN tagging
  • Supports Wake On Lan (WOL) power management options
  • Supports jumbo frame to 9K bytes
  • Auto-MDIX, automatically configures the port for straight through or cross over communication
  • Supports Full and Half Duplex network connectivity
58,99 € EUR exc VAT
63,71 € EUR inc VAT

Technical Specifications

Warranty Information
Warranty Lifetime
Hardware
Bus Type ExpressCard
Card Type 34mm ExpressCard
Chipset ID Realtek - RTL8111DL
Interface RJ45 (Gigabit Ethernet)
Ports 1
Performance
Auto MDIX Yes
Compatible Networks 10/100/1000 Mbps
Full Duplex Support Yes
Maximum Data Transfer Rate 1000 Mbps
Promiscuous Mode Yes
Connector(s)
Connector Type(s) 1 - ExpressCard (34mm)
External Ports 1 - RJ-45 Female
Software
OS Compatibility Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.4 to 10.9
Linux 3.5.x to 4.4.x LTS Versions Only
Indicators
LED Indicators 1 - F - Green -Gigabit Link/Activity
1 - L - Green -10/100 Link/Activity
Environmental
Humidity 5~85% RH
Operating Temperature 0°C to 50°C (32°F to 122°F)
Storage Temperature -20°C to 60°C (-4°F to 140°F)
Physical Characteristics
Product Height 1.3 cm [0.5 in]
Product Length 11.2 cm [4.4 in]
Product Width 34 mm [1.3 in]
Weight of Product 27 g [1 oz]
Packaging Information
Package Height 30 mm [1.2 in]
Package Length 17.5 cm [6.9 in]
Package Quantity 1
Package Width 14 cm [5.5 in]
Shipping (Package) Weight 99 g [3.5 oz]
What's in the Box
Included in Package 1 - ExpressCard Gigabit NIC
1 - Driver CD
1 - Instruction Manual

Compatibility

View full OS compatibility
Windows® 2000, XP, Vista, 7, 8, 8.1, 10
Windows Server® 2003, 2008 R2, 2012, 2016, 2019
Mac OS X® 10.4 to 10.9
Linux 3.5.x to 4.4.x LTS Versions Only

Certifications

Related Products

1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card
ST1000BT32
1 Port PCI 10/100/1000 32 Bit Gigabit Ethernet Network Adapter Card

Add a 10/100/1000Mbps Ethernet port to any PC through a PCI slot

15,99 € exc VAT
17,27 € inc VAT
1 Port PCI 10/100 Mbps Ethernet Network Adapter Card
ST100S
1 Port PCI 10/100 Mbps Ethernet Network Adapter Card

Add a 10/100Mbps Ethernet port to a desktop computer through a PCI slot

10,99 € exc VAT
11,87 € inc VAT
1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card
ST100SLP
1 Port Low Profile PCI 10/100 Mbps Ethernet Network Adapter Card

Add a 10/100Mbps Ethernet port to any low profile PC through a PCI slot

12,99 € exc VAT
14,03 € inc VAT

Accessories